Innovators of Technology

Fanless BOX PC

New 2016 Catalog

pico series

TEK3-IMX6

Key Features

tek3imx6 300
Embedded rugged BOX PC featuring NXP i.MX6 Solo/Duallite/Dual/Quad SoC.
Internal M.2 and Mini-PCIe slots (with SIM card) for connectivity expansion modules.
HDMI and VGA Display connectors.
Available with 12V, 24V, 10~30V (wide power input) or POE 802.3at power input options
Expandable Industrial I/O interfaces
pdfDatasheet            folderDocumentation and Support



Specifications

Processor NXP i.MX6Quad @ 1Ghz
NXP i.MX6Dual @ 1Ghz
NXP i.MX6DualLite @ 1Ghz
NXP i.MX6Solo @ 1Ghz
Memory Upto 4GB DDR3
Storage eMMC 4GB
Optional M.2 SSD (on i.MX6 Dual/Quad only)
Operation System Linux, Yocto, Ubuntu, Android

Connectors

Network LAN 1x RJ-45 Gigabit Ethernet (optional PoE function 802.3at)
Display 1x HDMI 1.4
1x VGA 15pin D-SUB
Audio 1x 3.5 mm jack Stereo Audio in
1x 3.5 mm jack Stereo Audio out
1x 3.5 mm jack Microphone
USB 2x USB Host 2.0 Connector
1x USB OTG Type-C Connector
SD cardslot 1x Micro SD cardslot
SIM 1x SIM Cardslot for internal Mini-PCIe based 3G/LTE Module
Buttons 1x Reset button
1x Boot select button (force SD card boot)
Indicators 4x Programmable LED's
Power 2 pin Microfit Power Connector

Internal Expansion Interfaces

TEK Expansion Header 2x UART
2x CAN
8x GPIO
1x SPI
1x I2C
1x USB
Expansion Slots mini-PCIe (USB + PCI-Express signals) with SIM cardslot
M.2 expansion slot (USB signals on Solo/Duallite or USB + SATA signals on Dual/Quad)
Pinheader 2x USB

Power

Input Power Requirements Depending on Selected Power Expansion Module
(12VDC, 24VDC, 10~30VDC, PoE)
Power Consumption Depending on Configuration

Environmental and Mechanical

Operation Temperature 0° to 50° C
Storage Temperature -20° to 70° C
Humidity 10 - 90%
Dimensions 168 (W) x 109 (D) x 55 (H) mm
MTBF 50,000 hours
Weight 685 grams
Shock 50G / 25 ms
Vibration 20G / 0-600 Hz
Certification Compliant with CE, FCC, RoHS, REACh directives

Mounting Options

Surface Mounting 4 mounting holes
DIN Mounting 30mm DIN rail standard (DIN bracket seperate purchase)

Dimensional Drawing

All sizes in mm
tek3imx6 dimensions 700

 

Partnumber Creation

Feature Description P/N Code
Product TEK3-IMX6 TEK3-IMX6
CPU i.MX6 Solo
i.MX6 Duallite
i.MX6 Dual
i.MX6 Quad
S
U
D
Q
Memory 512MB
1GB
2GB
05
10
20
Storage EMMC with capacity in Gigabyte E04
Power Expansion 12VDC
24VDC
10~30VDC
Power-over-Ethernet
L112
L124
L130
LPOE
I/O Expansion Not Installed
2x RS-232 + 2x CAN + 4x GPIO
Galvanic Isolated 2x RS-232 + 2x CAN + 4x GPIO
-
XS20
XG20

Ordering Information

TEK3IMX6SR05E04xxxxyyyy
TEK3 FANLESS BOX PC NXP I.MX6 SOLO + 512MB RAM + 4G EMMC
TEK3IMX6UR10E04xxxxyyyy
TEK3 FANLESS BOX PC NXP I.MX6 DUALLITE + 1GB RAM + 4G EMMC
TEK3IMX6QR20E04xxxxyyyy
TEK3 FANLESS BOX PC NXP I.MX6 QUAD + 2GB RAM + 4G EMMC