Innovators of Technology

Toucan-0700

Key Features

toucan 0700
Based around Freescale i.MX6 ARM Cortex-A9 multicore technology.
Projective Multi-touch bright (500 nits) high resolution (1024*600) 7 inch panel.
Galvanic isolated CAN Bus and serial ports (RS-232/422/485).
USB host, USB OTG, Micro-SD cardslot, 4 GPIO's and HDMI for secondary display.
Gigabit POE function or 10~36VDC power input.
Available with colorful bezels.



Specifications

Processor Freescale i.MX6 Solo/Duallite (i.MX6 Dual/Quad on project base)
Memory 512MB (Solo), 1GB (Duallite)
Storage eMMC 4GB
Operation System Linux 3.x, Yocto, Ubuntu
Android 4.3 (jellybean), Android 4.4 (Kitkat)

Connectors

Network LAN RJ-45 Gigabit Ethernet with POE function 802.3at
External Display HDMI 1.4
USB 1x USB Host 2.0 Connector
1x USB OTG 3.0 Connector
SD cardslot micro SD cardslot
Serial 1x RS-232 (galvanic isolated)
1x RS-232/422/485 (galvanic isolated)
CAN Bus 2x Flex CAN version 2.0B Compliant (galvanic isolated)
GPIO 4x GPIO
Buttons 1x Reset button
1x Boot select button (force SD card boot)
Power 2 pin DC power terminal block (10~30VDC)

Internal Expansion Interfaces

USB 2x Internal pinheader
1x pinheader (if touchpanel is not used)
Audio Audio speaker connectors (Left / Right) (2 Watt pre-amplified)

Display and Touch

Internal Screen 7 inch widescreen LCD display with LED backlight
Resolution 1024 x 600 pixels
Maximum Colors 16.7 million
Luminance 500 cd/m²
Touchscreen Projective Capacitive multitouch (4 points)
External Display HDMI 1.4 Connector

Graphic Capabilities

GPU 3D Vivante GC880
35Mtri/s 266Mpxl/s
Open GL ES 2.0
GPU 2D
(Vector Graphics)
emulated on GPU 3D
GPU 2D
(Composition)
Vivante GC320
600Mpxl/s, BLIT
Video Decode 1080p30 + D1
Video Encode 1080p30 H.264
BP / Dual 720p

Network

Network 10/100/1000 Mbps with POE function 802.3at
WiFi Broadcom BCM4330 802.11bgn
Bluetooth Broadcom BCM4330 BT 4.0

Power

Input Power Requirements 10~30V DC +/- 5%
Power over Ethernet (POE) 802.3at POE implementation (36~57VDC)
Power Consumption 7 Watt

Environmental and Mechanical

Operation Temperature 0° to 60° C
Storage Temperature -20° to 70° C
Humidity 10 - 90%
Dimensions 184 (W) x 122 (H) x 30 (D) mm
MTBF 50,000 hours
Weight 595 grams
Shock 50G / 25 ms
Vibration 20G / 0-600 Hz
Certification Compliant with CE, FCC, RoHS, REACh directives

Mounting Options

Rear Mounting 6 mounting clips required (included)
VESA Mounting 35*75 VESA MIS C. Standard (seperate purchase)

Dimensional Drawing

all sizes in mm