PCN_ECN_banner

Category: GMSL™ Cameras

TechNexion GMSL(Gigabit Multimedia Serial Link) cameras deliver reliable, long-distance data transmission with GMSL2 and GMSL3 technology.

Fully IP68 waterproof and can be connected with single wire COAX extension cables using FAKRA interconnects to bridge cable distances up-to 15 meters.

Available in 1MP to 13MP with rolling or global shutter, they are ideal for robotics, medical, sports, smart cities, infrastructure, and industrial applications.

Download the GMSL Camera Catalog

Looking for an overview of our full GMSL camera lineup, specifications, and configuration options?

Download our product catalogue to explore the complete range.

Camera Features

  • Resolutions: up to 13MP
  • Sensor: onsemi CMOS global and rolling shutter sensors
  • Housing options: Closed housing or Board level
  • Lens mount options: S-Mount or C-Mount
  • Image colors: Monochrome or Color
Highlight_Icon_ISP

Built-in ISP
A built-in ISP takes care of color correction, calibration, exposure, and more.

Highlight_Icon_Global Shutter

Global / Rolling Shutter
Choose rolling shutter for smooth imaging or global shutter for crisp, distortion-free captures.

Highlight_Icon_Automotive Ready

Up to 15m
Up to 15 meters of data and power transmission over a single COAX cable.

Highlight_Icon_Water proof - IP68

IP68 Waterproof
Protected from total dust ingress and long-term immersion up to a specified pressure.

VizionViewer™
VizionSDK

Software & SDK Tools

Integrating TechNexion GMSL cameras into your system is fast and straightforward, with readily available product drivers and integration guides.

Our cameras are fully supported by VizionViewer™, a cross-platform software with a user-friendly graphical interface for real-time video streaming and image capture.

For advanced control and automation, developers can use VizionSDK — a powerful SDK supporting both C# and Python, compatible with Windows and Linux environments.

Together, these tools provide everything your engineering team needs for quick evaluation, customization, and seamless deployment.

Platform Support

TechNexion GSML cameras are supported with a single software driver implementation on Nvidia and NXP official evaluation boards and partner systems.

To learn more about compatibility. Reach out to your TechNexion representative to enable GMSL support on your embedded system.

i.MX95
i.MX8M Plus
Jetson AGX Orin
Jetson Orin NX
Jetson Orin Nano
Jetson Xavier NX
Jetson Nano

Accessories for GMSL Camera Integration

To ensure hassle-free integration and maximum performance, TechNexion offers a range of dedicated accessories for our GMSL2 camera series. Whether you’re connecting to any x86 or ARM products, we’ve got you covered.

GMSL Frame Grabber

Working with a system that doesn’t have GMSL support?

TechNexion’s high-speed USB Type-C (20Gbps) frame grabber makes it easy. Connect up to 4 cameras through a single USB port — no dedicated GMSL interface required.

Fully compatible with Windows and Linux, it offers plug-and-play UVC support. Just connect and start streaming — hassle-free.

Highlight_Icon_Automotive Ready

1-4 Port

UVC Compliant

Highlight_Icon_VizionlinkTM

Autodetect

Windows Linux

Plug and Play

Adapter board for 8 GMSL Cameras

Designed to connect TechNexion GMSL cameras to the NVIDIA Jetson Orin NX or Nano development kits. Compact, reliable, and easy to integrate.

Orin NX

Orin Nano

Highlight_Icon_Automotive Ready

Up to 15m

Highlight_Icon_VizionlinkTM

8 Camera
Time Sync

Customization

Contact your TechNexion sales representative for a consultation if you have questions on one of the following subjects:

Firmware Support

TechNexion GMSL2 Cameras come with OSP (on sensor profile) support enabling fast boot up and availability of multi camera setups in robotic and industrial embedded applications by providing granular configuration support right inside the camera and completely user definable and configurable with VizionSDK and VizionViewer™ software.

Custom Lenses

By using a standard S-Mount and C-Mount lens assemblies. Our team of optical engineers can assist with precise customization in response to specific requirements to fit your embedded vision project involving FOV, TTL, MOD or mechanical or environmental constraints ensuring optimal performance across a range of use cases.

Optical Light Filters

Searching for a lens with or without an IR-cut filter is as easy as select a standard TechNexion camera sensor. However for custom filters in other light spectrums our optical engineers are standby for a consultation to learn more about your embedded vision project.

TechNexion GMSL Cameras

UVLS-GM2-AR0144-SL Medium FOV

Board Level

VLS-GM2-AR0144-SL Medium FOV Kit

S-Mount

VLS-GM2-AR0144-CB Kit

C-Mount

Part NumberSensorResolutionChromaticityShutter TypeLensEnclosure
VLS-GM2-AR0144-SLonsemi AR01441MPColorGlobal ShutterS-MountClosed Housing
UVLS-GM2-AR0144-SLonsemi AR01441MPColorGlobal ShutterS-MountBoard Level
VLS-GM2-AR0234-SLonsemi AR02342MPColorGlobal ShutterS-MountClosed Housing
UVLS-GM2-AR0234-SLonsemi AR02342MPColorGlobal ShutterS-MountBoard Level
VLS-GM2-AR0521-SLonsemi AR05215MPColorRolling ShutterS-MountClosed Housing
UVLS-GM2-AR0521-SLonsemi AR05215MPColorRolling ShutterS-MountBoard Level
VLS-GM2-AR0522-SLonsemi AR05225MPColor, MonochromeRolling ShutterS-MountClosed Housing
UVLS-GM2-AR0522-SLonsemi AR05225MPColor, MonochromeRolling ShutterS-MountBoard Level
VLS-GM2-AR0821-SLonsemi AR08218MPColorRolling ShutterS-MountClosed Housing
UVLS-GM2-AR0821-SLonsemi AR08218MPColorRolling ShutterS-MountBoard Level
VLS-GM2-AR0822-SLonsemi AR08228MPColor, MonochromeRolling ShutterS-MountClosed Housing
UVLS-GM2-AR0822-SLonsemi AR08228MPColor, MonochromeRolling ShutterS-MountBoard Level
VLS-GM2-AR1335-SLonsemi AR133513MPColorRolling ShutterS-MountClosed Housing
UVLS-GM2-AR1335-SLonsemi AR133513MPColorRolling ShutterS-MountBoard Level

Not sure where to start?

Our team is ready to help.

GMSL™ Cameras

Camera Sensor

Camera Resolution

Camera Shutter

Camera Lens

Selected filters

VLS-GM2-AR0144-SL Medium FOV Kit

GMSL2 Aluminium Enclosed Camera with onsemi AR0144 1MP Global Shutter with Onboard ISP + S-mount Lens with IR-Cut Filter

VLS-GM2-AR0144-SL

  • onsemi AR0144 1MP Global Shutter Sensor
  • Captures high-speed dynamic targets clearly within an ultra-short exposure time
  • S-Mount for Interchangeable Lenses
  • GMSL2™ (Gigabit Multimedia Serial Link) interface
  • FAKRA Z-Code Automotive Connector
  • Plug & Play with Linux OS & Yocto
  • VizionViewer™ configuration utility
  • VizionSDK for custom development
UVLS-GM2-AR0144-SL Medium FOV

GMSL2 PCB Board Level Camera with onsemi AR0144 1MP Global Shutter with Onboard ISP + S-mount Lens with IR-Cut Filter

UVLS-GM2-AR0144-SL

  • onsemi AR0144 1MP Global Shutter Sensor
  • Captures high-speed dynamic targets clearly within an ultra-short exposure time
  • S-Mount for Interchangeable Lenses
  • GMSL2™ (Gigabit Multimedia Serial Link) interface
  • FAKRA Z-Code Automotive Connector
  • Plug & Play with Linux OS & Yocto
  • VizionViewer™ configuration utility
  • VizionSDK for custom development
VLS-GM2-AR0234-SL Medium FOV Kit

GMSL2 Aluminium Enclosed Camera with onsemi AR0234 2MP Full-HD Global Shutter with Onboard ISP + S-mount Lens with IR-Cut Filter

VLS-GM2-AR0234-SL

  • onsemi AR0234 2.3MP Global Shutter Sensor
  • Captures high-speed dynamic targets clearly within an ultra-short exposure time
  • S-Mount for Interchangeable Lenses
  • GMSL2™ (Gigabit Multimedia Serial Link) interface
  • FAKRA Z-Code Automotive Connector
  • Plug & Play with Linux OS & Yocto
  • VizionViewer™ configuration utility
  • VizionSDK for custom development
UVLS-GM2-AR0234-SL Medium FOV

GMSL2 PCB Board Level Camera with onsemi AR0234 2MP Full-HD Global Shutter with Onboard ISP + S-mount Lens with IR-Cut Filter

UVLS-GM2-AR0234-SL

  • onsemi AR0234 2.3MP Global Shutter Sensor
  • Captures high-speed dynamic targets clearly within an ultra-short exposure time
  • S-Mount for Interchangeable Lenses
  • GMSL2™ (Gigabit Multimedia Serial Link) interface
  • FAKRA Z-Code Automotive Connector
  • Plug & Play with Linux OS & Yocto
  • VizionViewer™ configuration utility
  • VizionSDK for custom development
VLS-GM2-AR0521-SL Medium FOV Kit

GMSL2 Aluminium Enclosed Camera with onsemi AR0521 5MP Rolling Shutter with Onboard ISP + S-mount Lens with IR-Cut Filter

VLS-GM2-AR0521-SL

  • onsemi AR0521 5MP Rolling Shutter Sensor
  • Designed for Low Light Applications
  • S-Mount for Interchangeable Lenses
  • GMSL2™ (Gigabit Multimedia Serial Link) interface
  • FAKRA Z-Code Automotive Connector
  • Plug & Play with Linux OS & Yocto
  • VizionViewer™ configuration utility
  • VizionSDK for custom development
UVLS-GM2-AR0521-SL Medium FOV

GMSL2 PCB Board Level Camera with onsemi AR0521 5MP Rolling Shutter with Onboard ISP + S-mount Lens with IR-Cut Filter

UVLS-GM2-AR0521-SL

  • onsemi AR0521 5MP Rolling Shutter Sensor
  • Designed for Low Light Applications
  • S-Mount for Interchangeable Lenses
  • GMSL2™ (Gigabit Multimedia Serial Link) interface
  • FAKRA Z-Code Automotive Connector
  • Plug & Play with Linux OS & Yocto
  • VizionViewer™ configuration utility
  • VizionSDK for custom development
VLS-GM2-AR0522-SL Medium FOV Kit

GMSL2 Aluminium Enclosed Camera with onsemi AR0522 5MP Rolling Shutter with Onboard ISP + S-mount Lens with IR-Cut Filter

VLS-GM2-AR0522-SL

  • onsemi AR0522 5MP Rolling Shutter Sensor
  • Near Infra-Red Enhancement for Outdoor Applications
  • Designed for Low Light Applications
  • S-Mount for Interchangeable Lenses
  • GMSL2™ (Gigabit Multimedia Serial Link) interface
  • FAKRA Z-Code Automotive Connector
  • Plug & Play with Linux OS & Yocto
  • VizionViewer™ configuration utility
  • VizionSDK for custom development
UVLS-GM2-AR0522-SL Medium FOV

GMSL2 PCB Board Level Camera with onsemi AR0522 5MP Rolling Shutter with Onboard ISP + S-mount Lens with IR-Cut Filter

UVLS-GM2-AR0522-SL

  • onsemi AR0522 5MP Rolling Shutter Sensor
  • Near Infra-Red Enhancement for Outdoor Applications
  • Designed for Low Light Applications
  • S-Mount for Interchangeable Lenses
  • GMSL2™ (Gigabit Multimedia Serial Link) interface
  • FAKRA Z-Code Automotive Connector
  • Plug & Play with Linux OS & Yocto
  • VizionViewer™ configuration utility
  • VizionSDK for custom development
VLS-GM2-AR0821-SL Medium FOV Kit

GMSL2 Aluminium Enclosed Camera with onsemi AR0821 8MP 4K Rolling Shutter with Onboard ISP + S-mount Lens with IR-Cut Filter

VLS-GM2-AR0821-SL

  • onsemi AR0821 8MP Rolling Shutter Sensor
  • 4K HDR Imaging Capabilities
  • Designed for Low Light Applications
  • S-Mount for Interchangeable Lenses
  • GMSL2™ (Gigabit Multimedia Serial Link) interface
  • FAKRA Z-Code Automotive Connector
  • Plug & Play with Linux OS & Yocto
  • VizionViewer™ configuration utility
  • VizionSDK for custom development
UVLS-GM2-AR0821-SL Medium FOV

GMSL2 PCB Board Level Camera with onsemi AR0821 8MP 4K Rolling Shutter with ISP + S-mount Lens with IR-Cut Filter

UVLS-GM2-AR0821-SL

  • onsemi AR0821 8MP Rolling Shutter Sensor
  • 4K HDR Imaging Capabilities
  • Designed for Low Light Applications
  • S-Mount for Interchangeable Lenses
  • GMSL2™ (Gigabit Multimedia Serial Link) interface
  • FAKRA Z-Code Automotive Connector
  • Plug & Play with Linux OS & Yocto
  • VizionViewer™ configuration utility
  • VizionSDK for custom development
VLS-GM2-AR0822-SL Medium FOV Kit

GMSL2 Aluminium Enclosed Camera with onsemi AR0822 8MP 4K Rolling Shutter with Onboard ISP + S-mount Lens with IR-Cut Filte

VLS-GM2-AR0822-SL

  • onsemi AR0822 8MP Rolling Shutter Sensor
  • 4K HDR Imaging Capabilities
  • Near Infra-Red Enhancement for Outdoor Applications
  • Designed for Low Light Applications
  • S-Mount for Interchangeable Lenses
  • GMSL2™ (Gigabit Multimedia Serial Link) interface
  • FAKRA Z-Code Automotive Connector
  • Plug & Play with Linux OS & Yocto
  • VizionViewer™ configuration utility
  • VizionSDK for custom development
UVLS-GM2-AR0822-SL Medium FOV

GMSL2 PCB Board Level Camera with onsemi AR0822 8MP 4K Rolling Shutter with Onboard ISP + S-mount Lens with IR-Cut Filter

UVLS-GM2-AR0822-SL

  • onsemi AR0822 8MP Rolling Shutter Sensor
  • 4K HDR Imaging Capabilities
  • Near Infra-Red Enhancement for Outdoor Applications
  • Designed for Low Light Applications
  • S-Mount for Interchangeable Lenses
  • GMSL2™ (Gigabit Multimedia Serial Link) interface
  • FAKRA Z-Code Automotive Connector
  • Plug & Play with Linux OS & Yocto
  • VizionViewer™ configuration utility
  • VizionSDK for custom development
VLS-GM2-AR1335-SL Medium FOV Kit

GMSL2 Aluminium Enclosed Camera with onsemi AR1335 13MP Rolling Shutter with Onboard ISP + S-mount Lens with IR-Cut Filter

VLS-GM2-AR1335-SL

  • onsemi AR1335 13MP Rolling Shutter Sensor
  • 4K HDR Imaging for Low-Cost Applications
  • S-Mount for Interchangeable Lenses
  • GMSL2™ (Gigabit Multimedia Serial Link) interface
  • FAKRA Z-Code Automotive Connector
  • Plug & Play with Linux OS & Yocto
  • VizionViewer™ configuration utility
  • VizionSDK for custom development
UVLS-GM2-AR1335-SL Medium FOV

GMSL2 PCB Board Level Camera with onsemi AR1335 13MP Rolling Shutter with Onboard ISP + S-mount Lens with IR-Cut Filter

UVLS-GM2-AR1335-SL

  • onsemi AR1335 13MP Rolling Shutter Sensor
  • 4K HDR Imaging for Low-Cost Applications
  • S-Mount for Interchangeable Lenses
  • GMSL2™ (Gigabit Multimedia Serial Link) interface
  • FAKRA Z-Code Automotive Connector
  • Plug & Play with Linux OS & Yocto
  • VizionViewer™ configuration utility
  • VizionSDK for custom development
SHARE YOUR CART