Products_System on modules_EDM Modules_banner

AXON-IMX95

  • NXP i.MX 95 applications processor
  • Up to 6 Cortex-A55 processors
  • Ultra-fast 16GB LPDDR5
  • Neural Processing Unit (NPU)
  • Image Signal Processor (ISP)
  • Virtual channel camera support (8 cameras)

Apply for Early Access Program

Order this product
AXON-IMX95 TOP
AXON-IMX95 BACK

AXON-IMX95 Highlights

Specifications

Core System
Processor

NXP i.MX95

Architecture

6x Arm Cortex-A55 + Arm Cortex-M33 + Arm Cortex-M7

Memory

Upto 16GB LPDDR5

Storage

32GB eMMC (default)

Board-to-Board Connector

AXON 80-pin Hirose connectors

System on Module

AXON SOM

Debug Interface

UART Interface by Through-hole

AI / Vision Capabilities
AI / ML

eIQ Neutron NPU

Connectivity
Network LAN

2x Realtek RTL8211F

Wi-Fi

NXP IW611 Wi-Fi 6 – 802.11 a/b/g/n/ac/ax (optional)

Bluetooth

NXP IW611 Bluetooth (optional)

Antenna

MHF4 connector (optional)

Blockdiagram

Dimensions

Movie Vault

Documentation

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART