Homepage_Embedded Vision_banner

C2305250FF

C-Mount Lens 25mm Fixed Focal Length Aperture Range From F1.4 ~ Close Up To 5 Megapixel Resolution

Order this product
C2305250FF
C2305250FF

C2305250FF Highlights

Specifications

Lens Information
Focal Length

25 mm

Aperture

F1.4

Lens D-FOV

24.6°

Lens H-FOV

20°

Lens V-FOV

15°

TTL

48.03 mm

BFL

11.93 mm

MOD

0.1 m

Distortion

0.20%

Focusing Range (m)

0.1~∞

Shooting Range at MO.D.

35.2 mm x 26.4 mm

Filter Thread

M30.5×P0.5 mm

Lens Operating Temperature

-20°C to +60°C

Image Size

2/3”

Resolution

5MP

Environmental and Mechanical
Size

Ø33.5×36.1 mm

Weight

65 grams

Material

Metal

Operation Focal

Manual with Lock

Operation Iris

Manual with Lock

Operation Zoom

Fixed

Mount Type

C-Mount

Dimensions

C2305250FF Dimension

Documentation

SHARE YOUR CART