Homepage_Embedded Vision_banner

C2305350FF

C-Mount Lens 35mm Fixed Focal Length Aperture Range From F1.4 ~ Close Up To 5 Megapixel Resolution

Order this product
C2305350FF
C2305350FF

C2305350FF Highlights

Specifications

Lens Information
Focal Length

35 mm

Aperture

F1.4

Lens D-FOV

17.3°

Lens H-FOV

13.9°

Lens V-FOV

10.4°

TTL

61.23 mm

BFL

7.53 mm

MOD

0.2 m

Distortion

-0.80%

Focusing Range (m)

0.2~∞

Shooting Range at MO.D.

50.29 mm x 37.71 mm

Filter Thread

M37×P0.5 mm

Lens Operating Temperature

-20°C to +60°C

Image Size

2/3”

Resolution

5MP

Environmental and Mechanical
Size

Ø39.8×53.7 mm

Weight

125 grams

Material

Metal

Operation Focal

Manual with Lock

Operation Iris

Manual with Lock

Operation Zoom

Fixed

Mount Type

C-Mount

Dimensions

C2305350FF Dimension

Documentation

SHARE YOUR CART