Homepage_Embedded Vision_banner

C2305500FF

C-Mount Lens 50mm Fixed Focal Length Aperture Range From F1.4 ~ F16 Up To 5 Megapixel Resolution

Order this product
C2305500FF
C2305500FF

C2305500FF Highlights

Specifications

Lens Information
Focal Length

50 mm

Aperture

F1.4

Lens D-FOV

13.04°

Lens H-FOV

10.46°

Lens V-FOV

7.86°

TTL

74.43 mm

BFL

11.93 mm

MOD

0.3 m

Distortion

-0.80%

Focusing Range (m)

0.3~∞

Shooting Range at MO.D.

53.01 mm x 39.76 mm

Filter Thread

M37×P0.5 mm

Lens Operating Temperature

-20°C to +60°C

Image Size

2/3”

Resolution

5MP

Environmental and Mechanical
Size

Ø39.6×62.5 mm

Weight

128 grams

Material

Metal

Operation Focal

Manual with Lock

Operation Iris

Manual with Lock

Operation Zoom

Fixed

Mount Type

C-Mount

Dimensions

C2305500FF Dimension

Documentation

SHARE YOUR CART