Products_Embedded Vision_Frame Grabber_banner

PCIE-VL-3440

  • High Speed 4-port frame grabber card.
  • Vizionlink™ Ready FAKRA connectors.
  • Embedded camera's 15meter over a single wire COAX.
  • Windows 11 / 10 / 7, Linux, and Android software support.
  • PCI-Express Gen 3 x4 lane expansion card.
  • Fanless design.

4 Port Camera Frame Grabber

Order this product
PCIE-VL-3440 - 4 Port Vizionlink PCIE Frame Grabber

PCIE-VL-3440 Highlights

Automotive Ready

Delivers data and power up to 15 meters away from the embedded system using a single wire COAX cable.

Fanless

Fanless design with convenient screw holes for easy installation.

PCI Express

Easy installation of PCI Express Gen3 x1 lane low profile compliant card without additional power supply.

Software Platform

Supports various platforms, programming languages and easy to build on TN-Vizion SDK series.

Specifications

Environmental and Mechanical
Weight

305 grams

Form Factor

PCI Express x4 Lane Card

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

Industrial: -40°C to +85°C

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Block Diagram

PCIE-VL-3440 Block Diagram

Dimensions

Movie Vault

Compatible Camera's

  • 1 - 8MP Vizionlink Camera's
  • IP68 Waterproof Design
  • Rolling and Global Shutter Options
  • Plug-and-Play Installation

SHARE YOUR CART