Products_System on modules_PICO Modules_banner

PICO-IMX8M

  • NXP i.MX 8M Quad applications processor
  • Up to 4 Cortex-A53 1.5 GHz processors
  • Armv8 64-Bit CPU cores
  • Certified Wi-Fi 5 and Bluetooth LE

Starting from USD 57

Order this product
PICO-IMX8M-9377 TOP

PICO-IMX8M Highlights

64-bit Performance

Low power NXP i.MX8M mini 64-bit Cortex-A53 comes with a Full-HD multimedia user experience for ubiquitous IIOT and Edge applications.

Power Optimized

Various power modules provide a wide power input voltage range.

Rugged and Reliable

Operates reliably in harsh industrial environments and conditions, such as strong vibrations, extreme temperatures and wet or dusty conditions.

Camera Integration

Machine Vision camera modules are ready off-the-shelf from TechNexion. Seamless integration and optimization from the first day of your project.

Certified Connectivity

Simplify your design with pre-certified wireless options - from the module to the antennas - and make end-device certification processes more predictable while cutting costs.

Software Platform

We advocate Open Source Software and support Linux, Ubuntu, Yocto and Android. Perfect solutions to success can be tailored easily.

Interfaces

Packed with a wide array of interfaces. Our System-on-Modules are as a Swiss Army knife when connecting over serial port, CAN bus, I2C, SPI or USB.

Pin Compatibility

Scalability at it's finest is what sets TechNexion System-on-Modules apart. A single carrier board can host from a low-power i.MX6UL/ULL to a powerful SOC that the i.MX8M or i.MX8M Mini brings to the PICO System-on-Module family.

Specifications

Core System
Processor

NXP i.MX8M Quad

Architecture

ARM Cortex-A53 + M4

PMIC

ROHM BD71837

Memory

Upto 8GB LPDDR4

Storage

16GB eMMC (default)

Board-to-Board Connector

PICO 70-pin Hirose connectors

System on Module

PICO SOM

AI / Vision Capabilities
AI / ML

OpenCL CPU: 32 GOPS

Camera

Dual MIPI CSI (4 lanes)

Connectivity
Network LAN

RGMII

Wi-Fi

Qualcomm Atheros QCA9377 Wi-Fi 5 – 802.11 a/b/g/n/ac (optional)

Bluetooth

Qualcomm Atheros QCA9377 Bluetooth (optional)

Antenna

MHF4 connector (optional)

Signaling
I/O

RGMII
HDMI
LAN
MIPI CSI-2
MIPI DSI
PCIe
USB
USB OTG
I²S
SDIO
UART
SPI
I²C
PWM
GPIO

Video
GPU Engine

GC7000Lite (4 shaders)
OpenGL® ES 2.0/3.0/3.1, Vulkan®, OpenCL™ 1.2

Video Decode

4Kp60 HEVC, VP9, 4Kp30 H.264, legacy

Audio
Audio Codec

On carrier board

Audio Interface

I²S (2 channel)

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Software Support
Standard Support

Linux
Yocto
Ubuntu
Android

Extended Support

Boot2Qt
Commercial Linux
FreeRTOS
Real Time OS

Environmental and Mechanical
Dimensions

37 x 40 mm

Weight

8 grams

Form Factor

PICO

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

Commercial: 0°C to +60°C
Industrial: -40°C to +85°C

Certification and Compliance
USA

FCC ID: 2AKZA-QCA9377

Canada

IC: 22364-QCA9377

European Union

EN 300 328 v2.2.2
EN 301 893 v2.1.1
EN 55032 / EN 55024

Japan

TELEC: 201-180629

Australia / New Zealand

RCM Compliant

Certification

Compliant with RoHS / REACH directives

Bluetooth Logo

QDID 150839 (Bluetooth 4.2)
QDID 193238 (Bluetooth 5)

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

Blockdiagram

PICO-IMX8M Block Diagram

Dimensions

PICO-IMX8M Dimensions

Part Numbers

Order Information Example:

PICO-IMX8Mxxx-Rxx-Exx-xxxx

CodeDescription
ProcessorIMX8MQNXP i.MX8M Quad Core
Processor Speed131.3Ghz
MemoryR101GB LPDDR4
R202GB LPDDR4
R404GB LPDDR4
R606GB LPDDR4
R808GB LPDDR4
Storage E1616GB eMMC
Bluetooth / WiFi--
93771x Qualcomm Atheros QCA9377 802.11 a/b/g/n/ac + Bluetooth
Temperature Range -Commercial Temperature range (0~60° C)(Default)
TIIndustrial Temperature range (-40~85° C)

 

Standard Parts
PICO-IMX8M TOP

PICO-IMX8MQ13-R10-E16

PICO SOM NXP I.MX8M QUAD 1.3GHZ + 1GB LPDDR4 + 16GB EMMC

PICO-IMX8M-9377 TOP

PICO-IMX8MQ13-R10-E16-9377

PICO SOM NXP I.MX8M QUAD 1.3GHZ + 1GB LPDDR4 + 16GB EMMC + QCA9377 802.11AC + BLUETOOTH

PICO-IMX8M TOP

PICO-IMX8MQ13-R20-E16

PICO SOM NXP I.MX8M QUAD 1.3GHZ + 2GB LPDDR4 + 16GB EMMC

PICO-IMX8M-9377 TOP

PICO-IMX8MQ13-R20-E16-9377

PICO SOM NXP I.MX8M QUAD 1.3GHZ + 2GB LPDDR4 + 16GB EMMC + QCA9377 802.11AC + BLUETOOTH

PICO-IMX8M TOP

PICO-IMX8MQ13-R40-E16

PICO SOM NXP I.MX8M QUAD 1.3GHZ + 4GB LPDDR4 + 16GB EMMC

PICO-IMX8M-9377 TOP

PICO-IMX8MQ13-R40-E16-9377

PICO SOM NXP I.MX8M QUAD 1.3GHZ + 4GB LPDDR4 + 16GB EMMC + QCA9377 802.11AC + BLUETOOTH

PICO-IMX8M TOP

PICO-IMX8MQ13-R10-E16-TI

PICO SOM NXP I.MX8M QUAD 1.3GHZ + 1GB LPDDR4 + 16GB EMMC INDUSTRIAL TEMP -40~85C

PICO-IMX8M-9377 TOP

PICO-IMX8MQ13-R10-E16-9377-TI

PICO SOM NXP I.MX8M QUAD 1.3GHZ + 1GB LPDDR4 + 16GB EMMC + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C

PICO-IMX8M TOP

PICO-IMX8MQ13-R20-E16-TI

PICO SOM NXP I.MX8M QUAD 1.3GHZ + 2GB LPDDR4 + 16GB EMMC INDUSTRIAL TEMP -40~85C

PICO-IMX8M-9377 TOP

PICO-IMX8MQ13-R20-E16-9377-TI

PICO SOM NXP I.MX8M QUAD 1.3GHZ + 2GB LPDDR4 + 16GB EMMC + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C

PICO-IMX8M TOP

PICO-IMX8MQ13-R40-E16-TI

PICO SOM NXP I.MX8M QUAD 1.3GHZ + 4GB LPDDR4 + 16GB EMMC INDUSTRIAL TEMP -40~85C

PICO-IMX8M-9377 TOP

PICO-IMX8MQ13-R40-E16-9377-TI

PICO SOM NXP I.MX8M QUAD 1.3GHZ + 4GB LPDDR4 + 16GB EMMC + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C

Getting Started With The PICO-IMX8M

PICO-PI-IMX8M

Your Evaluation Kit contains :

  • PICO-IMX8M-Quad System-on-Module (SOM)
  • PICO-PI-8M Carrier Board
  • USB Type-C cable to power and program your board
  • Optional 5 inch touch enabled display

PICO-WIZARD

Your Evaluation Kit contains :

  • PICO-IMX8M-Quad System-on-Module (SOM)
  • PICO-Wizard Carrier Board
  • USB Type-C and USB Debug cable to power and program your board
  • Optional camera or touch enabled display

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

Fields marked with an * are required
Which SOC you would like to use? *
What Operation System you plan to use? *
SHARE YOUR CART