Products_System on modules_Evaluation Kits_banner

PICO-PI-IMX7

  • NXP i.MX 7 applications processor
  • Cortex-M4 co-processor
  • Low Power Dual core Cortex-A7 1 GHz processor
  • Certified Wi-Fi 5 and Bluetooth LE

Order this product
panel-for-imx7
PICO-PI-IMX7 TOP

PICO-PI-IMX7 Highlights

32-bit Processing A7

Low power dual-core 32-bit ARM Cortex-A7 with a modern graphical user interface designed for mobile and compact multimedia applications.

Cost Saving

Scalability with a single software BSP is what the NXP i.MX Family is famous for. Keep your investment to a minimum and easily scale up or down to meet the product requirements.

I/O

Rich I/O is available for extension and connection.

Camera Integration

Machine Vision camera modules are ready off-the-shelf from TechNexion. Seamless integration and optimization from the first day of your project.

Certified Connectivity

Simplify your design with pre-certified wireless options - from the module to the antennas - and make end-device certification processes more predictable while cutting costs.

Sortware Platform

We advocate Open Source Software and support Linux, Ubuntu, Yocto and Android. Perfect solutions to success can be tailored easily.

Interfaces

Packed with a wide array of interfaces. Our System-on-Modules are as a Swiss Army knife when connecting over serial port, CAN bus, I2C, SPI or USB.

Pin Compatibility

Scalability at it's finest is what sets TechNexion System-on-Modules apart. A single carrier board can host from a low-power i.MX6UL/ULL to a powerful SOC that the i.MX8M or i.MX8M Mini brings to the PICO System-on-Module family.

Specifications

Core System
Processor

NXP i.MX7 Dual

Architecture

ARM Cortex-A7 + M4

PMIC

NXP PF3000

Memory

Upto 1GB DDR3L

Storage

16GB eMMC (default)

Board-to-Board Connector

Edison compatibile connector
PICO 70-pin Hirose connectors

System on Module

PICO SOM

Debug Interface

Micro USB debug

AI / Vision Capabilities
Camera

MIPI CSI (2 lanes)

Connectivity
Network LAN

1x Atheros AR8035 Gigabit LAN

Wi-Fi

Qualcomm Atheros QCA9377 Wi-Fi 5 – 802.11 a/b/g/n/ac

Bluetooth

Qualcomm Atheros QCA9377 Bluetooth

Antenna

MHF4 connector

Signaling
I/O

RS232
TTL RGB
LAN
MIPI CSI-2
MIPI DSI
USB
USB OTG
I²S
UART
SPI
I²C
PWM
GPIO

Video
GPU Engine

Image re-sizing / rotation / overlay and CSC Pixel Processing Pipeline

Audio
Audio Codec

NXP SGTL5000

Audio Interface

I²S (2 channel)

Audio Connectors

CTIA compliant 3.5mm audio jack

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Power Connector

USB OTG (Type-C)

Software Support
Standard Support

Linux
Yocto
Ubuntu
Android

Extended Support

Commercial Linux

External Connectors
Network

1x RJ45

USB

1x USB 2.0 Host
1x USB 2.0 OTG (Type-C)

Buttons

1x Reset

Environmental and Mechanical
Dimensions

85.6 (W) x 56.5 (H) x 17.5 (D) mm

Weight

43 grams

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

Commercial: 0°C to +60°C

Certification and Compliance
USA

FCC ID: 2AKZA-QCA9377

Canada

IC: 22364-QCA9377

European Union

EN 300 328 v2.2.2
EN 301 893 v2.1.1
EN 55032 / EN 55024

Japan

TELEC: 201-180629

Australia / New Zealand

RCM Compliant

Certification

Compliant with RoHS / REACH directives

Bluetooth Logo

QDID 150839 (Bluetooth 4.2)
QDID 193238 (Bluetooth 5)

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

REACH / RoHS

Yes

Block Diagram

PICO-PI-IMX7 Block Diagram

Dimensions

Dimensions_PICO-PI-IMX7

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART