Products_Panel Computing_banner

TEP-0700-IMX7

  • The TEP-0700-IMX7 is a low-power consumption HMI based on an NXP i.MX7 Dual core Cortex-A7™ + M4™ processor.
  • Features a 7-inch widescreen ratio multitouch PCAP touch screen with LED backlight and brushed aluminum front bezel.
  • Edge-computing ready with internal mini-PCIe expansion + SIM card slot for LTE/5G cloud connectivity.
  • 2 RS-232, 2 CAN, 8 GPIO, 2 Gigabit Ethernet and USB interfaces.
  • Orderable with single voltage 12V DC, wide voltage 9 - 36V DC or 802.3.at PoE (power over ethernet) options.
  • Linux, Yocto, Ubuntu, Android runtime images and full source code available.

Order this product
TEP-0700-IMX7 FRONT

TEP-0700-IMX7 Highlights

ARM Cortex-A7 + Cortex-M4

Powered by NXP i.MX 7 application processor in ARM Cortex-A7 architecture. Along with a graphical user interface at low power for mobile and compact multimedia applications.

PoE

Distributes power over an Ethernet network.

M.2

Supports an internal M.2 wireless communication module.

Software Platform

We advocate Open Source Software and support Linux, Ubuntu, Yocto and Android. Perfect solutions to success can be tailored easily.

I/O

Rich I/O is available for extension and connection.

Rugged and Reliable

Operates reliably in harsh industrial environments and conditions, such as strong vibrations, extreme temperatures and wet or dusty conditions.

Waterproof

Protected from total dust ingress and low-pressure water jets from any direction.

Network LAN

Gigabit-grade network supported.

Specifications

Core System
Processor

NXP i.MX7 Dual

Processor Speed

1.0 Ghz

Architecture

ARM Cortex-A7 + M4

PMIC

NXP PF3000

Memory

Upto 2GB DDR3

Storage

4GB eMMC

Connectivity
Network LAN

2x Atheros AR8035 Gigabit LAN

Power over Ethernet

PoE function 802.3at (optional)

Power Specifications
Power Input

12 VDC
9-36V DC (wide power input)

Power Consumption

Depending on Configuration

Power Connector

2-pin Micro-Fit 3.0

Software Support
Standard Support

Linux
Yocto
Ubuntu
Android

Extended Support

Commercial Linux

Mounting Options
VESA Mounting

35*75 VESA MIS C. Standard (separate purchase)

Surface Mounting

8 mounting holes

Display
LCD

7 inch widescreen LCD with LED Backlight

Resolution

800 x 480 pixels

Luminance

350 cd/m²

Maximum Colors

16.7 million

Touchscreen

Projective Capacitive (multitouch)

External Connectors
Network

2x RJ45

USB

1x USB 2.0 Host
1x USB 2.0 OTG (Type-C)

CAN BUS

2x Flex CAN version 2.0B compliant

Serial Port

2x RS-232

GPIO Connector

8x GPIO

Buttons

1x Boot Select
1x Reset

Indicators

1x Programmable LED

SIM Card Slot

1x Nano-SIM Card Slot

SD Card Slot

1x MicroSD Card Slot

Environmental and Mechanical
Enclosure Material

Metal

Dimensions

198 (W) x 136 (H) x 52 (D) mm

Weight

945 grams

Frontbezel

Brushed Anodized Aluminium

IP Rating

IP65 Front

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

Commercial: 0°C to +50°C

Expansion Interfaces
Expansion Slots

1x M.2 Slot with SIM Card Slot

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Blockdiagram

TEP-0700-IMX7 Block Diagram

Dimensions

TEP-0700-IMX7 Dimensions

SHARE YOUR CART