Homepage_Embedded Vision_banner

TEVS-AR0521-C-S140-IR-EVK

  • onsemi AR0521 5MP rolling shutter camera sensor with ISP.
  • Designed for low light and high dynamic range performance.
  • Convenient S-Mount (M12) interchangeable lens.
  • Software integration for NXP i.MX 8 family.
  • Evaluation Kits available.

Order this product
TEVS-AR0521-EVK Wide FOV

TEVS-AR0521-C-S140-IR-EVK Highlights

Evaluation Kits

Available to connect the camera module quickly to our System-on-Modules, NXP Official Evaluation Boards, Nvidia Jetson family, and many others.

Rolling Shutter

Captures a high frame rate and low ambient noise image with a low-cost solution, suitable for static objects.

ISP

Color correction, Lens calibration, over-exposure management, and multiple functions are already taken care of with a built-in ISP.

Lens Adjustment

We provide lens calibration and correction adjustment.

MIPI Interface

Compatible with MIPI connector and easy to change among our camera modules to fit the project requirement.

Rugged and Reliable

Operates reliably in harsh industrial environments and conditions, such as strong vibrations, extreme temperatures and wet or dusty conditions.

Software Platform

Supports various platforms, programming languages and easy to build on TN-Vizion SDK series.

Time to Market

With our pre-calibrated lens and integrated software, the camera can work directly and accelerate your time-to-market.

Specifications

Camera Information
CMOS Sensor

onsemi AR0521

Active Pixels

2592 (H) x 1944 (V) = 5MP

Pixel Size

2.2 µm x 2.2 µm

Illuminated type

Back Side Illuminated (BSI)

Maximum S/N Ratio

40 dB

Input Clock Range

48 MHz

Optical Format

1/2.5" (Diagonal 7.13mm)

Shutter Type

Rolling Shutter

Chromaticity

Color

Maximum Frame Rate (YUY2)

2592 x 1944 @ 24 fps
2560 x 1440 @ 32 fps
1920 x 1080 @ 60 fps
1280 x 960 @ 60 fps
1280 x 720 @ 60 fps
640 x 480 @ 120 fps

Output Format

YUV422-UYVY
YUV420
RGB888
RGB565
RGB555
JPEG
MJPEG
RAW8
RAW10
RAW12

Interface
Module Data Transmission

MIPI CSI-2, up to 4 lanes

Communication Interface

I2C

Connector

70 Pin Standardized Connector

Power Specifications
Supply Voltage

Analog: 2.8V
I/O: 1.8V
Digital: 1.15V & 3.3V

Power Consumption

2592 x 1944 @ 24 fps ≤ 694 mW

SW Standby Power

≤ 50 mW Standby

HW Standby Power

≤ 25 mW Standby

Software Support
Platform Support

NXP i.MX93 / i.MX95
NXP i.MX8M Nano / Mini / Plus

Operation Systems

Linux
Android

SDK

VizionViewerâ„¢ / VizionSDK

Lens Information
Focus Type

Fixed Focus

Focal Length

2.87 mm

Aperture

F2.8

Module D-FOV

140.0° ± 5%

Module H-FOV

110.5° ± 5%

Module V-FOV

81.4° ± 5%

TTL

21 mm

BFL

5.27 mm

MOD

0.3 m

Distortion

< – 20.0%

IR-Filter

650 nm

Lens Operating Temperature

-20°C to +60°C

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 18.5(D) mm

Weight

≤ 12 grams

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

Yes

Platform Support

Block Diagram

TEVS-AR0521 Block Diagram

Dimensions

Spectral Characteristics

AR0521 Spectral Characteristics

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART