Products_Embedded Vision_Frame Grabber_banner

UVC-VL-GM2-1CAM

  • Connect GMSL2 camera via USB Type-C – No native GMSL interface required
  • Plug-and-play bridging for x86/ARM systems
  • Embedded camera 15meter over single wire COAX
  • Easy and convenient aluminum design with screw locking mechanism
  • Fanless design

 USB Type-C Frame Grabber

Order this product
UVC-VL-1CAM
UVC-VL-1CAM
UVC-VL-1CAM
UVC-VL-1CAM

UVC-VL-GM2-1CAM Highlights

Automotive Ready

Delivers data and power up to 15 meters away from the embedded system using a single wire COAX cable.

Fanless

Fanless design with convenient screw holes for easy installation.

Power Optimized

Various power modules provide a wide power input voltage range.

Software Platform

Supports various platforms, programming languages and easy to build on TN-Vizion SDK series.

Specifications

Dimensions

UVC-VL-1CAM Dimension

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART