UVLS-GM2-AR0521-SL Highlights
GMSL
Delivers data and power up to 15 meters away from the embedded system using a single wire COAX cable.
Rolling Shutter
Captures a high frame rate and low ambient noise image with a low-cost solution, suitable for static objects.
ISP
Color correction, Lens calibration, over-exposure management, and multiple functions are already taken care of with a built-in ISP.
Lens Adjustment
We provide lens calibration and correction adjustment.
Rugged and Reliable
Operates reliably in harsh industrial environments and conditions, such as strong vibrations, extreme temperatures and wet or dusty conditions.
Software Platform
Supports various platforms, programming languages and easy to build on TN-Vizion SDK series.
Board Level
Time to Market
With our pre-calibrated lens and integrated software, the camera can work directly and accelerate your time-to-market.
Specifications
Camera Information | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
||||||||||||||||||||
Interface | ||||||||||||||||||||
|
||||||||||||||||||||
Power Specifications | ||||||||||||||||||||
|
||||||||||||||||||||
Software Support | ||||||||||||||||||||
|
||||||||||||||||||||
Environmental and Mechanical | ||||||||||||||||||||
|
||||||||||||||||||||
Certification and Compliance | ||||||||||||||||||||
|
||||||||||||||||||||
Commercial Information | ||||||||||||||||||||
|
Block Diagram

Dimensions

Spectral Characteristics

Part Numbers
Order Information Example:
UVLS-GM2-AR0521-x-Sxx-xx
Option | Code | Description |
---|---|---|
Chromaticity | C | Color |
Lens | S34 | S-Mount Module D-FOV 34° |
S85 | S-Mount Module D-FOV 85° | |
S140 | S-Mount Module D-FOV 140° | |
Filter | - | - |
IR | IR Cut Filter 650nm |
For further customization or questions about orders, contact your TechNexion sales representative.

UVLS-GM2-AR0521-C-S34-IR
GMSL2 PCB Board Level Camera with onsemi AR0521 5MP Color Rolling Shutter with Onboard ISP + 34 Degree M12 Lens with IR-Cut Filter

UVLS-GM2-AR0521-C-S85-IR
GMSL2 PCB Board Level Camera with onsemi AR0521 5MP Color Rolling Shutter with Onboard ISP + 85 Degree M12 Lens with IR-Cut Filter

UVLS-GM2-AR0521-C-S140-IR
GMSL2 PCB Board Level Camera with onsemi AR0521 5MP Color Rolling Shutter with Onboard ISP + 140 Degree M12 Lens with IR-Cut Filter

VizionViewer™
VizionViewer™ is a companion tool and VizonSDK for adjusting embedded camera images. Specifically designed for, and provided for free with TechNexion cameras, VizionViewer™ allows control via both UVC and ISP via simple sliders. With built-in profile functionality, pre-configured settings can be easily moved to any embedded machine within minutes.

Mount Bracket
An easy to attach A-Mount bracket for TechNexion camera board modules.
Documentation
Getting Started
Mechanical
Get a Quote
Fill out the details below and one of our representatives will contact you shortly.