Homepage_Embedded Vision_banner

UVLS-FPD3-AR0522-SL

  • onsemi AR0522 5MP Rolling Shutter Sensor
  • Near Infra-Red Enhancement for Outdoor Applications
  • Designed for Low Light Applications
  • Convenient S-Mount (M12) interchangeable lens
  • FAKRA Z-Code Automotive Connector
  • Plug & Play with Linux OS & Yocto
  • VizionViewerâ„¢ configuration utility
  • VizionSDK for custom development

Order this product
UVLS-FPD3-AR0522-SL Medium FOV
UVLS-FPD3-AR0522-SL Narrow FOV
UVLS-FPD3-AR0522-SL Wide FOV
UVLS-FPD3-AR0522 Back

UVLS-FPD3-AR0522-SL Highlights

Automotive Ready

Delivers data and power up to 15 meters away from the embedded system using a single wire COAX cable.

Rolling Shutter

Captures a high frame rate and low ambient noise image with a low-cost solution, suitable for static objects.

ISP

Color correction, Lens calibration, over-exposure management, and multiple functions are already taken care of with a built-in ISP.

Lens Adjustment

We provide lens calibration and correction adjustment.

Rugged and Reliable

Operates reliably in harsh industrial environments and conditions, such as strong vibrations, extreme temperatures and wet or dusty conditions.

Software Platform

Supports various platforms, programming languages and easy to build on TN-Vizion SDK series.

Board Level

Time to Market

With our pre-calibrated lens and integrated software, the camera can work directly and accelerate your time-to-market.

Specifications

Camera Information
CMOS Sensor

onsemi AR0522

Active Pixels

2592 (H) x 1944 (V) = 5MP

Pixel Size

2.2 µm x 2.2 µm

Illuminated type

Back Side Illuminated (BSI)

Maximum S/N Ratio

40 dB

Optical Format

1/2.5" (Diagonal 7.13mm)

Shutter Type

Rolling Shutter

Chromaticity

Mono / Color

Maximum Frame Rate (YUV422-UYVY)

2592 x 1944 @ 24 fps
2560 x 1440 @ 32 fps
1920 x 1080 @ 60 fps
1280 x 960 @ 60 fps
1280 x 720 @ 60 fps
640 x 480 @ 120 fps

Output Format

YUV422-UYVY
RGB888
RGB565
RAW8
RAW10
RAW12

Interface
Serial Link

FPD-Link III

Serializer

TI DS90UB953

Connector

FAKRA SMB Jack Z-Code

Power Specifications
Power over Coax

10.8V – 26.4V

Power Consumption

UYVY 2592 x 1944 @ 24 fps ≤ 1.2W

Standby Power

≤ 0.1W Standby

Software Support
Platform Support

NVIDIA Jetson AGX Orin
NVIDIA Jetson Orin Nano / NX
NVIDIA Jetson Xavier NX
NVIDIA Jetson Nano
NXP i.MX95
TI Sitaraâ„¢ AM68 / AM69
TI Jacintoâ„¢ TDA4VM / TDA4VH

Operation Systems

Linux
Yocto

SDK

VizionViewerâ„¢ / VizionSDK

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 30.0(D) mm

Weight

20 grams

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

UVLS-FPD3-AR0522-SL Block Diagram

Dimensions

UVLS-FPD3-AR0522-SL Dimensions

Spectral Characteristics

AR0522 Spectral Characteristics

Part Numbers

Order Information Example:

UVLS-FPD3-AR0522-x-Sxx-xx

OptionCodeDescription
ChromaticityCColor
MMonochrome
LensS34S-Mount Module D-FOV 34°
S85S-Mount Module D-FOV 85°
S140S-Mount Module D-FOV 140°
Filter--
IRIR Cut Filter 650nm

For further customization or questions about orders, contact your TechNexion sales representative.

 

UVLS3-AR0522-SL Narrow FOV Right

UVLS3-AR0522-C-S34-IR

FPDLINK-III PCB Board Camera with onsemi AR0522 5MP Color Rolling Shutter with Onboard ISP + 34 Degree M12 Lens with IR-Cut Filter

UVLS3-AR0522-SL Narrow FOV Right

UVLS3-AR0522-M-S34-IR

FPDLINK-III PCB Board Camera with onsemi AR0522 5MP Mono Rolling Shutter with Onboard ISP + 34 Degree M12 Lens with IR-Cut Filter

UVLS3-AR0522-SL Medium FOV Right

UVLS3-AR0522-C-S85-IR

FPDLINK-III PCB Board Camera with onsemi AR0522 5MP Color Rolling Shutter with Onboard ISP + 85 Degree M12 Lens with IR-Cut Filter

UVLS3-AR0522-SL Medium FOV Right

UVLS3-AR0522-M-S85-IR

FPDLINK-III PCB Board Camera with onsemi AR0522 5MP Mono Rolling Shutter with Onboard ISP + 85 Degree M12 Lens with IR-Cut Filter

UVLS3-AR0522-SL Wide FOV Right

UVLS3-AR0522-C-S140-IR

FPDLINK-III PCB Board Camera with onsemi AR0522 5MP Color Rolling Shutter with Onboard ISP + 140 Degree M12 Lens with IR-Cut Filter

UVLS3-AR0522-SL Wide FOV Right

UVLS3-AR0522-M-S140-IR

FPDLINK-III PCB Board Camera with onsemi AR0522 5MP Mono Rolling Shutter with Onboard ISP + 140 Degree M12 Lens with IR-Cut Filter

VizionViewerâ„¢

VizionViewerâ„¢ is a companion tool and VizonSDK for adjusting embedded camera images. Specifically designed for, and provided for free with TechNexion cameras, VizionViewerâ„¢ allows control via both UVC and ISP via simple sliders. With built-in profile functionality, pre-configured settings can be easily moved to any embedded machine within minutes.

Mount Bracket

An easy to attach A-Mount bracket for TechNexion camera board modules.

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART