Homepage_Embedded Vision_banner

UVLS3-AR0821-SL

  • onsemi AR0821 8MP Rolling Shutter Sensor
  • 4K HDR Imaging Capabilities
  • Designed for Low Light Applications
  • S-Mount for Interchangeable Lenses
  • FAKRA Automotive Connector
  • Plug & Play with Linux OS & Yocto
  • Comes with VizionViewer™ Configuration Utility and VizionSDK

Order this product
UVLS3-AR0821-SL Medium FOV Right
UVLS3-AR0821-SL Narrow FOV
UVLS3-AR0821-SL Wide FOV
UVLS3-AR0821-SL Wide FOV Right
UVLI-AR0821-SL Back

UVLS3-AR0821-SL Highlights

Automotive Ready

Delivers data and power up to 15 meters away from the embedded system using a single wire COAX cable.

Rolling Shutter

Captures a high frame rate and low ambient noise image with a low-cost solution, suitable for static objects.

ISP

Color correction, Lens calibration, over-exposure management, and multiple functions are already taken care of with a built-in ISP.

Lens Adjustment

We provide lens calibration and correction adjustment.

Rugged and Reliable

Operates reliably in harsh industrial environments and conditions, such as strong vibrations, extreme temperatures and wet or dusty conditions.

Software Platform

Supports various platforms, programming languages and easy to build on TN-Vizion SDK series.

Board Level

Time to Market

With our pre-calibrated lens and integrated software, the camera can work directly and accelerate your time-to-market.

Specifications

Camera Information
CMOS Sensor

onsemi AR0821

Active Pixels

3848 (H) x 2168 (V) = 8MP

Pixel Size

2.1 μm x 2.1 μm

Illuminated type

Back Side Illuminated (BSI)

Maximum S/N Ratio

41.8 dB

Optical Format

1/1.7” (Diagonal 9.25 mm)

Shutter Type

Rolling Shutter

Chromaticity

Color

Maximum Frame Rate (YUV422-UYVY)

3840 x 2160 @ 15 fps
2560 x 1440 @ 30 fps
1920 x 1080 @ 60 fps
1280 x 720 @ 60 fps
640 x 480 @ 60 fps

Output Format

YUV422-UYVY
RGB888
RGB565
RAW8
RAW10
RAW12

HDR Support

Yes

Interface
Serial Link

FPD-Link III

Serializer

TI DS90UB953

Connector

FAKRA SMB Jack Z-Code

Power Specifications
Power over Coax

10.8V – 26.4V

Power Consumption

UYVY 3840 x 2160 @ 15 fps ≤ 1.6W

Standby Power

≤ 0.1W Standby

Software Support
Platform Support

NVIDIA Jetson AGX Orin
NVIDIA Jetson Orin Nano / NX
NVIDIA Jetson Xavier NX
NVIDIA Jetson Nano
NXP i.MX95
TI Sitara™ AM68 / AM69
TI Jacinto™ TDA4VM / TDA4VH

Operation Systems

Linux
Yocto

SDK

VizionViewer™ / VizionSDK

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 34.4(D) mm

Weight

25 grams

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

UVLS3-AR0821-SL Block Diagram

Dimensions

Spectral Characteristics

AR0821 Spectral Characteristics

Part Numbers

Order Information Example:

UVLS3-AR0821-x-Sxx-xx

OptionCodeDescription
ChromaticityCColor
LensS44S-Mount Module D-FOV 44°
S74S-Mount Module D-FOV 74°
S119S-Mount Module D-FOV 119°
S156S-Mount Module D-FOV 156°
Filter--
IRIR Cut Filter 650nm

For further customization or questions about orders, contact your TechNexion sales representative.

 

UVLS3-AR0821-SL Narrow FOV

UVLS3-AR0821-C-S44-IR

FPDLINK-III PCB Board Camera with onsemi AR0821 8MP 4K Rolling Shutter with Onboard ISP + 44 Degree M12 Lens with IR-Cut Filter

UVLS3-AR0821-SL Medium FOV Right

UVLS3-AR0821-C-S74-IR

FPDLINK-III PCB Board Camera with onsemi AR0821 8MP 4K Rolling Shutter with Onboard ISP + 74 Degree M12 Lens with IR-Cut Filter

UVLS3-AR0821-SL Wide FOV

UVLS3-AR0821-C-S119-IR

FPDLINK-III PCB Board Camera with onsemi AR0821 8MP 4K Rolling Shutter with Onboard ISP + 119 Degree M12 Lens with IR-Cut Filter

UVLS3-AR0821-SL Wide FOV Right

UVLS3-AR0821-C-S156-IR

FPDLINK-III PCB Board Camera with onsemi AR0821 8MP 4K Rolling Shutter with Onboard ISP + 156 Degree M12 Lens with IR-Cut Filter

VizionViewer™

VizionViewer™ is a companion tool and VizonSDK for adjusting embedded camera images. Specifically designed for, and provided for free with TechNexion cameras, VizionViewer™ allows control via both UVC and ISP via simple sliders. With built-in profile functionality, pre-configured settings can be easily moved to any embedded machine within minutes.

Mount Bracket

A-Mount bracket for TechNexion camera board modules.

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART