Solution_Robotics

VCI-AR0144-SL

  • onsemi AR0144 1MP Global Shutter Sensor
  • S-Mount for Interchangeable Lenses
  • UVC USB Type-C 5 Gbps Connector
  • Plug & Play with Windows & Linux OS
  • VizionViewer™ configuration utility
  • VizionSDK for custom development

Order this product
VCI-AR0144-SL Medium FOV Kit
VCI-AR0144-SL Marrow FOV Kit
VCI-AR0144 Back

VCI-AR0144-SL Highlights

VizionViewer™

Interchangeable Lenses

ISP

Global Shutter

Rugged and Reliable

Cost Saving

Time to Market

Low Power

Specifications

Camera Information
CMOS Sensor

onsemi AR0144

Active Pixels

1280 (H) x 800 (V) = 1MP

Pixel Size

3.0 μm x 3.0 μm

Illuminated type

Front Side Illuminated (FSI)

Maximum S/N Ratio

38 dB

Optical Format

1/4” (Diagonal 4.5 mm)

Shutter Type

Global Shutter

Chromaticity

Color

Maximum Frame Rate (YUV422-UYVY)

1280 x 800 @ 60 fps
1280 x 720 @ 60 fps
640 x 480 @ 60 fps

Maximum Frame Rate (MJPEG)

1280 x 800 @ 60 fps
1280 x 720 @ 60 fps
640 x 480 @ 60 fps

Output Format

UYVY
MJPEG

Interface
Connector

USB Type-C 5 Gbps

Power Specifications
Supply Voltage

5V ± 5%

Power Consumption

UYVY 1280 x 800 @ 60 fps ≤ 0.9W

Standby Power

≤ 0.1W Standby

Software Support
Operation Systems

UVC Plug-and-play
Windows 10/11
Linux
Yocto

SDK

VizionViewer™ / VizionSDK

Environmental and Mechanical
Dimensions

29.5(W) x 29.5(H) x 28.5(D) mm

Weight

44 grams

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

VCI-AR0144-SL Block Diagram

Dimensions

VCI-AR0144-SL Dimensions

Spectral Characteristics

AR0144 Spectral Characteristics

Part Numbers

Order Information Example:

VCI-AR0144-x-Sxx-xx

OptionCodeDescription
ChromaticityCColor
LensS33S-Mount Module D-FOV 33°
S83S-Mount Module D-FOV 83°
Filter--
IRIR Cut Filter 650nm

For further customization or questions about orders, contact your TechNexion sales representative.

 

VCI-AR0144-SL Marrow FOV Kit

VCI-AR0144-C-S33-IR

USB3 Type-C Camera with onsemi AR0144 1MP Color Global Shutter with Onboard ISP + 33 Degree M12 Lens with IR-Cut Filter + Incl. 1 Meter USB C Cable

VCI-AR0144-SL Medium FOV Kit

VCI-AR0144-C-S83-IR

USB3 Type-C Camera with onsemi AR0144 1MP Color Global Shutter with Onboard ISP + 83 Degree M12 Lens with IR-Cut Filter + Incl. 1 Meter USB C Cable

Movie Vault

VizionViewer™

VizionViewer™ is a companion tool and VizonSDK for adjusting embedded camera images. Specifically designed for, and provided for free with TechNexion cameras, VizionViewer™ allows control via both UVC and ISP via simple sliders. With built-in profile functionality, pre-configured settings can be easily moved to any embedded machine within minutes.

Mount Bracket

An easy to attach A-Mount bracket for TechNexion 30mm enclosed cameras.

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART