Solution_Robotics

VCI-AR0821-SL

  • onsemi AR0821 8MP Rolling Shutter Sensor
  • 4K HDR Imaging Capabilities
  • Designed for Low Light Applications
  • S-Mount for Interchangeable Lenses
  • UVC USB Type-C 5 Gbps Connector
  • Plug & Play with Windows & Linux OS
  • VizionViewer™ configuration utility
  • VizionSDK for custom development

Order this product
VCI-AR0821-SL Medium FOV Kit
VCI-AR0821-SL Narrow FOV Kit
VCI-AR0821-SL Wide FOV
VCI-AR0821-SL Wide FOV Kit
VCI-AR0821 Back

VCI-AR0821-SL Highlights

VizionViewer™

Interchangeable Lenses

ISP

Rolling Shutter

Rugged and Reliable

Cost Saving

Time to Market

Low Power

Specifications

Camera Information
CMOS Sensor

onsemi AR0821

Active Pixels

3848 (H) x 2168 (V) = 8MP

Pixel Size

2.1 μm x 2.1 μm

Illuminated type

Back Side Illuminated (BSI)

Maximum S/N Ratio

41.8 dB

Optical Format

1/1.7” (Diagonal 9.25 mm)

Shutter Type

Rolling Shutter

Chromaticity

Color

Maximum Frame Rate (YUV422-UYVY)

3840 x 2160 @ 15 fps
2560 x 1440 @ 30 fps
1920 x 1080 @ 60 fps
1280 x 720 @ 60 fps
640 x 480 @ 60 fps

Maximum Frame Rate (MJPEG)

3840 x 2160 @ 30 fps
2560 x 1440 @ 60 fps
1920 x 1080 @ 60 fps
1280 x 720 @ 60 fps
640 x 480 @ 60 fps

Output Format

UYVY
MJPEG

HDR Support

Yes

Interface
Connector

USB Type-C 5 Gbps

Power Specifications
Supply Voltage

5V ± 5%

Power Consumption

UYVY 3840 x 2160 @ 15 fps ≤ 1.6W

Standby Power

≤ 0.1W Standby

Software Support
Operation Systems

UVC Plug-and-play
Windows 10/11
Linux
Yocto

SDK

VizionViewer™ / VizionSDK

Environmental and Mechanical
Dimensions

29.5(W) x 29.5(H) x 28.5(D) mm

Weight

44 grams

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

VCI-AR0821-CB Block Diagram

Dimensions

VCI-AR0821-SL Dimensions

Spectral Characteristics

AR0821 Spectral Characteristics

Part Numbers

Order Information Example:

VCI-AR0821-x-Sxx-xx

OptionCodeDescription
ChromaticityCColor
LensS44S-Mount Module D-FOV 44°
S74S-Mount Module D-FOV 74°
S119S-Mount Module D-FOV 119°
S156S-Mount Module D-FOV 156°
Filter--
IRIR Cut Filter 650nm

For further customization or questions about orders, contact your TechNexion sales representative.

 

VCI-AR0821-SL Narrow FOV Kit

VCI-AR0821-C-S44-IR

USB3 Type-C Camera with onsemi AR0821 8MP 4K Color Rolling Shutter with Onboard ISP + 44 Degree M12 Lens with IR-Cut Filter + Incl. 1 Meter USB C Cable

VCI-AR0821-SL Medium FOV Kit

VCI-AR0821-C-S74-IR

USB3 Type-C Camera with onsemi AR0821 8MP 4K Color Rolling Shutter with Onboard ISP + 74 Degree M12 Lens with IR-Cut Filter + Incl. 1 Meter USB C Cable

VCI-AR0821-SL Wide FOV

VCI-AR0821-C-S119-IR

USB3 Type-C Camera with onsemi AR0821 8MP 4K Color Rolling Shutter with Onboard ISP + 119 Degree M12 Lens with IR-Cut Filter + Incl. 1 Meter USB C Cable

VCI-AR0821-SL Wide FOV Kit

VCI-AR0821-C-S156-IR

USB3 Type-C Camera with onsemi AR0821 8MP 4K Color Rolling Shutter with Onboard ISP + 156 Degree M12 Lens with IR-Cut Filter + Incl. 1 Meter USB C Cable

Movie Vault

VizionViewer™

VizionViewer™ is a companion tool and VizonSDK for adjusting embedded camera images. Specifically designed for, and provided for free with TechNexion cameras, VizionViewer™ allows control via both UVC and ISP via simple sliders. With built-in profile functionality, pre-configured settings can be easily moved to any embedded machine within minutes.

Mount Bracket

An easy to attach A-Mount bracket for TechNexion 30mm enclosed cameras.

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART