Products_System on modules_Evaluation Kits_banner

WB-EDM-G-IMX8M-MINI

  • Modern System on Module form factor
  • Up to 4 Cortex-A53 1.8 GHz processors
  • NXP i.MX 8M Mini applications processor
  • Armv8 64-Bit CPU cores

Order this product
wb-edm-g-imx8m-mini-kit
WB-EDM-G-IMX8M-MINI TOP
WB-EDM-G-IMX8M-MINI Heatsink TOP
WB-EDM-G-IMX8M-MINI BACK

WB-EDM-G-IMX8M-MINI Highlights

64-bit Performance

Low power NXP i.MX8M mini 64-bit Cortex-A53 comes with a Full-HD multimedia user experience for ubiquitous IIOT and Edge applications.

Power Optimized

Various power modules provide a wide power input voltage range.

Rugged and Reliable

Operates reliably in harsh industrial environments and conditions, such as strong vibrations, extreme temperatures and wet or dusty conditions.

Camera Integration

Machine Vision camera modules are ready off-the-shelf from TechNexion. Seamless integration and optimization from the first day of your project.

Certified Connectivity

Simplify your design with pre-certified wireless options - from the module to the antennas - and make end-device certification processes more predictable while cutting costs.

Sortware Platform

We advocate Open Source Software and support Linux, Ubuntu, Yocto and Android. Perfect solutions to success can be tailored easily.

Interfaces

Packed with a wide array of interfaces. Our System-on-Modules are as a Swiss Army knife when connecting over serial port, CAN bus, I2C, SPI or USB.

Pin Compatibility

Scalability at it's finest is what sets TechNexion System-on-Modules apart. A single carrier board can host from a low-power i.MX8M Nano to a powerful SOC with integrated NPU that the i.MX8M Plus brings to the EDM System-on-Module family.

Specifications

Core System
Processor

NXP i.MX8M Mini

Architecture

ARM Cortex-A53 + M4

PMIC

NXP PCA9450

Memory

Upto 8GB LPDDR4

Storage

32GB eMMC (default)

Board-to-Board Connector

260-pin DDR4 SO-DIMM

System on Module

EDM SOM

Debug Interface

JTAG Interface by Through-hole

AI / Vision Capabilities
NPU / AI

OpenCL CPU: 32 GOPS

Connectivity
Network LAN

1x Realtek RTL8211F

Wi-Fi

Qualcomm Atheros QCA9377 Wi-Fi 5 – 802.11 a/b/g/n/ac

Bluetooth

Qualcomm Atheros QCA9377 Bluetooth

Antenna

MHF4 connector

Signaling
I/O

LVDS
LAN
MIPI CSI-2
MIPI DSI
PCIe
USB
USB OTG
I²S
SDIO
UART
SPI
I²C
PWM
GPIO

Certification and Compliance
USA

FCC ID: 2AKZA-QCA9377

Canada

IC: 22364-QCA9377

European Union

EN 300 328 v2.2.2
EN 301 893 v2.1.1
EN 55032 / EN 55024

Japan

TELEC: 201-180629

Australia / New Zealand

RCM Compliant

Certification

Compliant with RoHS / REACH directives

Bluetooth Logo

QDID 150839 (Bluetooth 4.2)
QDID 193238 (Bluetooth 5)

Blockdiagram

WB-EDM-G-IMX8M-MINI Block Diagram

Dimensions

WB-EDM-G-IMX8M-MINI Dimensions

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART