TechNexion Telos-AI4000 Series is a compact, high‑performance AI acceleration module that elevates Telos-Vision and Telos-Core and delivers 40 TOPS of AI performance, enabling low‑latency, energy‑efficient AI inference for generative AI and demanding edge computing applications.
Powered by NXP Ara240 with 40 TOPS edge AI performance
Supports GenAI models like LLaMA 2 and Stable Diffusion
Compatible with TensorFlow, PyTorch, ONNX, Caffe, and more
Ultra-low latency: ResNet50 in 2ms
Automatically detected and configured for TechNexion Telos-Vision and Telos-Core products
Comes with Managed OTA firmware to comply with CRA and cyber security updates.
Highlights
Powerful Edge AI
Powered by NXP Ara 240, the Telos-AI4000 Series delivers up to 40 TOPS. It balances high throughput with efficiency for edge and generative AI workloads.
Ease of Integration
Automatically detected by Telos Vision and Telos Core devices. Add 40 TOPS of AI performance within seconds.
AI Frameworks
Compatible with Tensorflow, PyTorch, ONNX, Caffe, and more. Deplay YOLOv8 and LLAaMA 2 models in a heartbeat.
AI Model Architectures
Supports Vision Language Models (VLMs) and Vision Language Actions (VLAs), Transformer Models and Convolutional Neural Networks (CNNs).
Low Latency
Ultra low Latency : ResNet50 in 2 ms provided over a superfast PCIe interface integrated with Telos Vision DMA support.
Scalable
Up to 16GB low power double data rate (LPDDR4) memory provides scalability to match your AI Model needs.
Longevity
Telos-AI4000 Series comes with a 10 year longevity commitment and pin-compatible upgrades.
Partner Ecosystem
Software Integration Partners can run their software on any Telos-Vision or Telos-Core product locally.