PCN_ECN_banner

Category: MIPI CSI-2 Sensors

MIPI CSI-2 Camera

TechNexion MIPI CSI-2 Sensor Modules are a scalable hardware size and pin compatible family of camera sensors ranging from 1MP to 13MP in rolling or global shutter configurations that can be used in a large variety of applications ranging from robotics, medical, sporting to smart city, infrastructure and embedded industrial applications.

Camera Features

  • Resolutions: up to 13MP
  • Sensor: onsemi CMOS global and rolling shutter sensors
  • Image colors: Monochrome or Color
  • Lens Options: S-Mount (M12) interchangeable lens
TechNexion camera modules
Highlight_Icon_MIPI Interface

MIPI Interface
Compatible with MIPI connector and easy to change among our camera modules to fit the project requirement.

Highlight_Icon_ISP

Built-in ISP
A built-in ISP takes care of color correction, calibration, exposure, and more.

Highlight_Icon_Global Shutter

Global / Rolling Shutter
Choose rolling shutter for smooth imaging or global shutter for crisp, distortion-free captures.

Highlight_Icon_Time to Market

Time to Market
With our pre-calibrated lens and integrated software, the camera can work directly and accelerate your time-to-market.

Vizionviewer
VizionViewer™
VizionSDK

Software & SDK Tools

Integrating TechNexion MIPI CSI-2 cameras into your system is fast and straightforward, with readily available product drivers and integration guides.

Our cameras are fully supported by VizionViewer™, a cross-platform software with a user-friendly graphical interface for real-time video streaming and image capture.

For advanced control and automation, developers can use VizionSDK — a powerful SDK supporting both C++ and Python, compatible with Windows and Linux environments.

Together, these tools provide everything your engineering team needs for quick evaluation, customization, and seamless deployment.

Multi Platform Support

TechNexion TEVS MIPI CSI-2 Sensor Modules are supported on a large selection processor platforms, including NXP, NVIDIA, Texas Instruments, Intel, Renesas, ST, BeagleBoard and Raspberry Pi.

These modules are supplied with everything required for a rapid deployment, allowing you to innovate effortlessly.

To learn more about compatibility. Reach out to your TechNexion representative to enable MIPI CSI-2 support on your evaluation board.

TEVS-AR0521-EVK Medium FOV

TechNexion EVK

TEVS-AR0521-RPI15 Medium FOV

 RPI15

TEVS-AR0521-RPI22 Medium FOV

RPI22

TEVS-AR0521-NXP Medium FOV

Mini-SAS

i.MX95
i.MX93
i.MX8M Plus
i.MX8M Nano / Mini
Jetson AGX Orin
Jetson Orin NX
Jetson Orin Nano
Jetson Xavier NX
Jetson Nano
RZ/V2N
RZ/V2H
Sitara AM62 / AM62A
Sitara AM67
Sitara AM68 / AM69
Jacinto TDA4VM
Jacinto TDA4VH
Alder Lake-N
Meteor Lake
BeagleY-AI
BeaglePlay
Raspberry Pi 4
Raspberry Pi 5
STM32 MP25

TechNexion MIPI CSI-2 Cameras

TEVS-AR0144-EVK Medium FOV

TechNexion EVK

TEVS-AR0144-RPI15 Medium FOV

RPI15

TEVS-AR0144-RPI22 Medium FOV

RPI22

TEVS-AR0144-NXP Medium FOV

Mini-SAS

Part NumberSensorResolutionChromaticityShutter TypeInterface
TEVS-AR0144onsemi AR01441MPColorGlobalMIPI CSI-2
TEVS-AR0145onsemi AR01451MPColor, MonoGlobalMIPI CSI-2
TEVS-AR0234onsemi AR02342MPColorGlobalMIPI CSI-2
TEVS-AR0235onsemi AR02352MPColor, MonoGlobalMIPI CSI-2
TEVS-AR0521onsemi AR05215MPColorRollingMIPI CSI-2
TEVS-AR0522onsemi AR05225MPColor, MonoRollingMIPI CSI-2
TEVS-AR0821onsemi AR08218MPColorRollingMIPI CSI-2
TEVS-AR0822onsemi AR08228MPColor, MonoRollingMIPI CSI-2
TEVS-AR1335onsemi AR133513MPColorRollingMIPI CSI-2

Customization

Firmware Support

TechNexion MIPI CSI-2 cameras come with OSP (on sensor profile) support enabling fast boot up and availability of multi camera setups in robotic and industrial embedded applications by providing granular configuration support right inside the camera and completely user definable and configurable with VizionSDK and VizionViewer™ software.

Custom Lenses

By using a standard S-Mount and C-Mount lens assemblies. Our team of optical engineers can assist with precise customization in response to specific requirements to fit your embedded vision project involving FOV, TTL, MOD or mechanical or environmental constraints ensuring optimal performance across a range of use cases.

Optical Light Filters

Searching for a lens with or without an IR-cut filter is as easy as select a standard TechNexion camera sensor. However for custom filters in other light spectrums our optical engineers are standby for a consultation to learn more about your embedded vision project.

Contact your TechNexion sales representative for a consultation if you have questions regarding any of the aforementioned subjects.

Download the MIPI CSI-2 Camera Catalog

Looking for an overview of our full MIPI CSI-2 camera lineup, specifications, and configuration options?

Download our product catalogue to explore the complete range.

Not sure where to start ?

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART