
TechNexion MIPI CSI-2 Sensor Modules are a scalable hardware size and pin compatible family of camera sensors ranging from 1MP to 20MP in rolling or global shutter configurations that can be used in a large variety of applications ranging from robotics, medical, sporting to smart city, infrastructure and embedded industrial applications.
MIPI Interface
Compatible with MIPI connector and easy to change among our camera modules to fit the project requirement.
Built-in ISP
A built-in ISP takes care of color correction, calibration, exposure, and more.
Global / Rolling Shutter
Choose rolling shutter for smooth imaging or global shutter for crisp, distortion-free captures.
Time to Market
With our pre-calibrated lens and integrated software, the camera can work directly and accelerate your time-to-market.
Integrating TechNexion MIPI CSI-2 cameras into your system is fast and straightforward, with readily available product drivers and integration guides.
Our cameras are fully supported by VizionViewer™, a cross-platform software with a user-friendly graphical interface for real-time video streaming and image capture.
For advanced control and automation, developers can use VizionSDK — a powerful SDK supporting both C++ and Python, compatible with Windows and Linux environments.
Together, these tools provide everything your engineering team needs for quick evaluation, customization, and seamless deployment.
TechNexion TEVS MIPI CSI-2 Sensor Modules are supported on a large selection processor platforms, including NXP, NVIDIA, Texas Instruments, Intel, Renesas, ST, BeagleBoard and Raspberry Pi.
These modules are supplied with everything required for a rapid deployment, allowing you to innovate effortlessly.
To learn more about compatibility. Reach out to your TechNexion representative to enable MIPI CSI-2 support on your evaluation board.
TechNexion EVK
RPI15
RPI22
Mini-SAS
| i.MX95 i.MX93 i.MX8M Plus i.MX8M Nano / Mini | Jetson AGX Orin Jetson Orin NX Jetson Orin Nano Jetson Xavier NX Jetson Nano |
||
| RZ/V2N RZ/V2H | ![]() | Sitara AM62 / AM62A Sitara AM67 Sitara AM68 / AM69 Jacinto TDA4VM Jacinto TDA4VH |
|
| Alder Lake-N Meteor Lake | BeagleY-AI BeaglePlay |
||
| Raspberry Pi 4 Raspberry Pi 5 | ![]() | STM32 MP25 |
TechNexion EVK
RPI15
RPI22
Mini-SAS
| Part Number | Sensor | Resolution | Chromaticity | Shutter Type | Interface |
|---|---|---|---|---|---|
| TEVS-AR0144 | onsemi AR0144 | 1MP | Color | Global | MIPI CSI-2 |
| TEVS-AR0145 | onsemi AR0145 | 1MP | Color, Mono | Global | MIPI CSI-2 |
| TEVS-AR0234 | onsemi AR0234 | 2MP | Color | Global | MIPI CSI-2 |
| TEVS-AR0235 | onsemi AR0235 | 2MP | Color, Mono | Global | MIPI CSI-2 |
| TEVS-AR0521 | onsemi AR0521 | 5MP | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0522 | onsemi AR0522 | 5MP | Color, Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0821 | onsemi AR0821 | 8MP | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822 | onsemi AR0822 | 8MP | Color, Mono | Rolling | MIPI CSI-2 |
| TEVS-AR1335 | onsemi AR1335 | 13MP | Color | Rolling | MIPI CSI-2 |
TechNexion MIPI CSI-2 cameras come with OSP (on sensor profile) support enabling fast boot up and availability of multi camera setups in robotic and industrial embedded applications by providing granular configuration support right inside the camera and completely user definable and configurable with VizionSDK and VizionViewer™ software.
By using a standard S-Mount and C-Mount lens assemblies. Our team of optical engineers can assist with precise customization in response to specific requirements to fit your embedded vision project involving FOV, TTL, MOD or mechanical or environmental constraints ensuring optimal performance across a range of use cases.
Searching for a lens with or without an IR-cut filter is as easy as select a standard TechNexion camera sensor. However for custom filters in other light spectrums our optical engineers are standby for a consultation to learn more about your embedded vision project.
Contact your TechNexion sales representative for a consultation if you have questions regarding any of the aforementioned subjects.
Looking for an overview of our full MIPI CSI-2 camera lineup, specifications, and configuration options?
Download our product catalogue to explore the complete range.
Fill out the details below and one of our representatives will contact you shortly.