PCN_ECN_banner

Category: USB3 Cameras

USB3 Type C Camera

TechNexion’s USB3 Type-C Cameras, compliant with UVC (USB Video Device Class), are purpose-built to seamlessly integrate with your embedded vision projects. We provide Rolling or Global Shutter, 1MP to 13MP Options, M12 (S) Mount or C-Mount.

The cameras are enclosed in Aluminium or Bare PCB. They work without drivers under Linux or Win10/11 and are available with VizionViewer™.

Before After

Ruggedized Compact Housing

The cameras also provide ruggedized compact housing, a type of enclosure designed to protect electronic devices from harsh environments and physical damage. It protects the internal components from dust, moisture, and other contaminants.

M12 (S) Mount or C-Mount

USB 3.0 Type-C Cameras provide S-Mount and C-Mount options for interchangeable lenses. With our wide range of camera options, we cater to all your imaging needs.

Before After

USB 3.0 Type-C Interface

USB 3.0 Type-C is a connector system that supports up to 5 Gbps data transfer speeds. It is also used for power delivery and video output. It is a fast and versatile connection.

VizionSDK

VizionViewer™ is a companion tool and VizonSDK for adjusting embedded camera images. Specifically designed for, and provided for free with TechNexion cameras, VizionViewer™ allows control via both UVC and ISP via simple sliders. With built-in profile functionality, pre-configured settings can be easily moved to any embedded machine within minutes.

USB3 Cameras

Camera Sensor

Camera Resolution

Camera Shutter

Camera Lens

Selected filters

VCI-AR0522-CB Kit

Vizioncam USB3 Type-C camera based around onsemi AR0522 5MP color rolling shutter sensor with exchangeable C-mount lens

VCI-AR0522-CB

  • onsemi AR0522 5MP Rolling Shutter Sensor
  • Near Infra-Red Enhancement for Outdoor Applications
  • Designed for Low Light Applications
  • C-Mount for Interchangeable Lenses
  • UVC USB Type-C 5 Gbps Connector
  • Plug & Play with Windows & Linux OS
  • VizionViewer™ configuration utility
  • VizionSDK for custom development
VCI-AR0522-SL Medium FOV Kit

USB3 Type-C Camera with onsemi AR0522 5MP Rolling Shutter with Onboard ISP and S-mount lens + Incl. 1 Meter USB C Cable

VCI-AR0522-SL

  • onsemi AR0522 5MP Rolling Shutter Sensor
  • Near Infra-Red Enhancement for Outdoor Applications
  • Designed for Low Light Applications
  • S-Mount for Interchangeable Lenses
  • UVC USB Type-C 5 Gbps Connector
  • Plug & Play with Windows & Linux OS
  • VizionViewer™ configuration utility
  • VizionSDK for custom development
UVCI-AR0522-SL Medium FOV Right

USB3 Type-C PCB Board Camera with onsemi AR0522 5MP Rolling Shutter with Onboard ISP and S-mount Lens

UVCI-AR0522-SL

  • onsemi AR0522 5MP Rolling Shutter Sensor
  • Near Infra-Red Enhancement for Outdoor Applications
  • Designed for Low Light Applications
  • S-Mount for Interchangeable Lenses
  • UVC USB Type-C 5 Gbps Connector
  • Plug & Play with Windows & Linux OS
  • VizionViewer™ configuration utility
  • VizionSDK for custom development
VCI-AR0821-CB Kit

USB3 Type-C Camera with onsemi AR0821 8MP 4K Color Rolling Shutter with Onboard ISP + IR-Cut Filter with C Mount Body + Incl. 1 Meter USB C Cable

VCI-AR0821-CB

  • onsemi AR0821 8MP Rolling Shutter Sensor
  • 4K HDR Imaging Capabilities
  • Designed for Low Light Applications
  • C-Mount for Interchangeable Lenses
  • UVC USB Type-C 5 Gbps Connector
  • Plug & Play with Windows & Linux OS
  • VizionViewer™ configuration utility
  • VizionSDK for custom development
VCI-AR0821-SL Medium FOV Kit

USB3 Type-C Camera with onsemi AR0821 8MP 4K Color Rolling Shutter with Onboard ISP and S-mount lens + Incl. 1 Meter USB C Cable

VCI-AR0821-SL

  • onsemi AR0821 8MP Rolling Shutter Sensor
  • 4K HDR Imaging Capabilities
  • Designed for Low Light Applications
  • S-Mount for Interchangeable Lenses
  • UVC USB Type-C 5 Gbps Connector
  • Plug & Play with Windows & Linux OS
  • VizionViewer™ configuration utility
  • VizionSDK for custom development
VCI-AR0822-CB Kit

Vizioncam USB3 Type-C camera based around onsemi AR0822 8MP color rolling shutter sensor with exchangeable C-mount lens

VCI-AR0822-CB

  • onsemi AR0822 8MP Rolling Shutter Sensor
  • 4K HDR Imaging Capabilities
  • Near Infra-Red Enhancement for Outdoor Applications
  • Designed for Low Light Applications
  • C-Mount for Interchangeable Lenses
  • UVC USB Type-C 5 Gbps Connector
  • Plug & Play with Windows & Linux OS
  • VizionViewer™ configuration utility
  • VizionSDK for custom development
VCI-AR0822-SL Medium FOV Kit

USB3 Type-C Camera with onsemi AR0822 8MP 4K Rolling Shutter with Onboard ISP and S-mount lens + Incl. 1 Meter USB C Cable

VCI-AR0822-SL

  • onsemi AR0822 8MP Rolling Shutter Sensor
  • 4K HDR Imaging Capabilities
  • Near Infra-Red Enhancement for Outdoor Applications
  • Designed for Low Light Applications
  • S-Mount for Interchangeable Lenses
  • UVC USB Type-C 5 Gbps Connector
  • Plug & Play with Windows & Linux OS
  • VizionViewer™ configuration utility
  • VizionSDK for custom developmen
UVCI-AR0822-SL Medium FOV Right

USB3 Type-C PCB Board Cmera with onsemi AR0822 8MP 4K Rolling Shutter with Onboard ISP and S-mount Lens

UVCI-AR0822-SL

  • onsemi AR0822 8MP Rolling Shutter Sensor
  • 4K HDR Imaging Capabilities
  • Near Infra-Red Enhancement for Outdoor Applications
  • Designed for Low Light Applications
  • S-Mount for Interchangeable Lenses
  • UVC USB Type-C 5 Gbps Connector
  • Plug & Play with Windows & Linux OS
  • VizionViewer™ configuration utility
  • VizionSDK for custom development
VCI-AR1335-CB Kit

USB3 Type-C Camera with onsemi AR1335 13MP Color Rolling Shutter with onboard ISP + IR-Cut Filter with C Mount Body + incl. 1 meter USB C Cable

VCI-AR1335-CB

  • onsemi AR1335 13MP Rolling Shutter Sensor
  • 4K HDR Imaging for Low-Cost Applications
  • C-Mount for Interchangeable Lenses
  • UVC USB Type-C 5 Gbps Connector
  • Plug & Play with Windows & Linux OS
  • VizionViewer™ configuration utility
  • VizionSDK for custom development
int(1582)
array(1) {
  [0]=>
  array(4) {
    ["value"]=>
    string(18) "term:category:1583"
    ["type"]=>
    string(4) "term"
    ["subtype"]=>
    string(8) "category"
    ["id"]=>
    string(4) "1583"
  }
}
array(1) {
  [0]=>
  string(4) "1583"
}
SHARE YOUR CART