Products_System on modules_EDM Modules_banner

Category: AXON Pin2Pin System on Modules

SOM-AXON-LineDrawing

AXON System-on-Modules are the edge processing solution for applications requiring the highest amount of I/O for sensory input, actuation control, and edge processing.  At just 37x58mm, with a PCB-footprint optimized board-to-board connector, AXON modules integrate an NXP i.MX8M series SOC, RAM, e.MMC, PMIC, LAN PHY, and optionally includes a certified combo wireless (WLAN+BT) module.

There are 2 pin-compatible modules available featuring the high-performance AI-acceleration of i.MX8M Plus.

AXON Pin2Pin System on Modules

Selected filters

AXON-IMX95 TOP

NXP i.MX95 AXON System-on-Module

AXON-IMX95

  • NXP i.MX 95 applications processor
  • Up to 6 Cortex-A55 processors
  • Ultra-fast 16GB LPDDR5
  • Neural Processing Unit (NPU)
  • Image Signal Processor (ISP)
  • Virtual channel camera support (8 cameras)
AXON-AM62x Axon System-on-Module based around TI AM62x Arm Cortex-A53 Quad Core

Texas Instruments AM62x applications processor Up to 4 Cortex-A53 1.4 GHz processors M4F 400 Mhz PRU-ICSS MCU processor Pre-Certified Wireless…

AXON-AM62

  • AXON pin-compatible System-on-Module
  • Texas Instruments AM62x applications processor
  • Up to 4 Cortex-A53 1.4 GHz processors
  • M4F 400 Mhz PRU-ICSS MCU processor
  • Pre-Certified Wireless Radio (Wi-Fi + Bluetooth)
  • Armv8 64-Bit CPU cores
SHARE YOUR CART