Products_Panel Computing_banner

AXON-AM62

  • Texas Instruments AM62x applications processor
  • Up to 4 Cortex-A53 1.4 GHz processors
  • M4F 400 Mhz PRU-ICSS MCU processor
  • Pre-Certified Wireless Radio (Wi-Fi + Bluetooth)
  • Armv8 64-Bit CPU cores

Order this product
AXON-AM62x Axon System-on-Module based around TI AM62x Arm Cortex-A53 Quad Core
AXON-AM62x Axon System-on-Module based around TI AM62x Arm Cortex-A53 Quad Core

AXON-AM62 Highlights

Pin Compatibility

Scalability and cross-platform at it's finest is what sets TechNexion System-on-Modules apart. A single carrier board can host AXON System-on-Modules ranging from Texas Instruments AM62x to NXP i.MX8M Plus or i.MX 93 Family Modules.

Camera Integration

Machine Vision camera modules are ready off-the-shelf from TechNexion. Seamless integration and optimization from the first day of your project.

Software Platform

We advocate Open Source Software and support Linux, Ubuntu and Yocto. Perfect solutions to success can be tailored easily.

Interfaces

Packed with a wide array of interfaces. Our System-on-Modules are as a Swiss Army knife when connecting over serial port, CAN bus, I2C, SPI or USB.

Certified Connectivity

Simplify your design with pre-certified wireless options - from the module to the antennas - and make end-device certification processes more predictable while cutting costs.

Specifications

Core System
Processor

TI Sitara AM62x

Architecture

Arm Corex-A53 + Arm Cortex-M4F

PMIC

TPS65219

Memory

Upto 4GB DDR4

Storage

32GB eMMC (default)

Board-to-Board Connector

AXON 80-pin Hirose connectors

System on Module

AXON SOM

Debug Interface

JTAG / UART

AI / Vision Capabilities
Camera

MIPI CSI (4 lanes)

Connectivity
Network LAN

2x Realtek RTL8211F

Wi-Fi

Qualcomm Atheros QCA9377 Wi-Fi 5 – 802.11 a/b/g/n/ac (optional)

Bluetooth

Qualcomm Atheros QCA9377 Bluetooth (optional)

Antenna

MHF4 connector (optional)

Signaling
LVDS

1x Dual Channel LVDS (up to 1920×1080)

MIPI CSI2

1x 4-Lane MIPI-CSI2

LAN

2x Gigabit Ethernet

USB 2.0

1x Host / 1x OTG

I²S

2x dedicated

CAN

2x (CAN FD)

UART

4x

SPI

2x

I²C

4x

SDIO/SD/MMC

1x microSD (4 lane)

PWM

4x

GPIO

63x (20 dedicated)

JTAG

Yes

Video
GPU Engine

Imagination AXE-1-16M

Audio
Audio Codec

On carrier board

Audio Interface

I²S (2 channel)

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Software Support
Standard Support

Linux
Yocto

Extended Support

Commercial Linux

SDK

VizionViewer™ / VizionSDK

Certification and Compliance
USA

FCC ID: 2AKZA-QCA9377

Canada

IC: 22364-QCA9377

European Union

EN 300 328 v2.2.2
EN 301 893 v2.1.1
EN 55032 / EN 55024

Japan

TELEC: 201-180629

Australia / New Zealand

RCM Compliant

Certification

Compliant with CE / FCC / RoHS / REACH directives

Bluetooth Logo

QDID 150839 (Bluetooth 4.2)
QDID 193238 (Bluetooth 5)

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

Blockdiagram

Dimensions

Movie Vault

WB-AXON-AM62x Starterkit

Get started with the AXON-AM62 System-on-Module.

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART