Products_System on modules_EDM Modules_banner

EDM-G-IMX8M-PLUS

  • NXP i.MX 8M Plus applications processor
  • Up to 4 Cortex-A53 1.8 GHz processors
  • Cortex-M7 processor with speeds up to 800 MHz
  • Neural Processing Unit (NPU)
  • Image Signal Processor (ISP)
  • Armv8 64-Bit CPU cores

Starting from USD 51

Order this product
EDM-G-IMX8M-PLUS-9377 TOP

EDM-G-IMX8M-PLUS Highlights

64-bit Performance

64-bit ARMv8 Cortex-A53 cores with a modern graphical user interface designed for typical industrial and medical applications.

Rugged and Reliable

Operates reliably in harsh industrial environments and conditions, such as strong vibrations, extreme temperatures and wet or dusty conditions.

Camera Integration

Machine Vision camera modules are ready off-the-shelf from TechNexion. Seamless integration and optimization from the first day of your project.

Certified Connectivity

Simplify your design with pre-certified wireless options - from the module to the antennas - and make end-device certification processes more predictable while cutting costs.

Software Platform

We advocate Open Source Software and support Linux, Ubuntu, Yocto and Android. Perfect solutions to success can be tailored easily.

Interfaces

Packed with a wide array of interfaces. Our System-on-Modules are as a Swiss Army knife when connecting over serial port, CAN bus, I2C, SPI or USB.

Machine Learning AI

The integrated neural network processing unit (NPU) was designed from the ground up to execute deep learning inference, and to outperform CPU- and GPU-based solutions in the same power range by several times.

Pin Compatibility

Scalability at it's finest is what sets TechNexion System-on-Modules apart. A single carrier board can host from a low-power i.MX8M Nano to a powerful SOC with integrated NPU that the i.MX8M Plus brings to the EDM System-on-Module family.

Specifications

Core System
Processor

NXP i.MX8M Plus

Architecture

ARM Cortex-A53 + M7

PMIC

NXP PCA9450

Memory

Upto 8GB LPDDR4

Storage

32GB eMMC (default)

Board-to-Board Connector

260-pin DDR4 SO-DIMM

System on Module

EDM SOM

Debug Interface

JTAG Interface by Through-hole

AI / Vision Capabilities
AI / ML

NN Accel 2.3 TOPS

Camera

Dual MIPI CSI (4 lanes)

Connectivity
Network LAN

1x Realtek RTL8211F

Wi-Fi

Qualcomm Atheros QCA9377 Wi-Fi 5 – 802.11 a/b/g/n/ac (optional)

Bluetooth

Qualcomm Atheros QCA9377 Bluetooth (optional)

Antenna

MHF4 connector (optional)

Signaling
HDMI

1x (HDMI 2.0a, up to 4K)

LVDS

1x Dual Channel LVDS (up to 1920×1080)

MIPI DSI

1x Quad Lane MIPI DSI (up to 1920×1080)

MIPI CSI2

2x Quad Lane MIPI CSI-2

LAN

Gigabit with TSN (+2nd RGMII)

PCIe

1x (Gen 3)

USB 3.1

1x Host / 1x OTG (Gen 1)

USB 2.0

1x Host / 1x OTG

I²S

6x SAI: I2S or AC97

PDM

4x lane

S/PDIF

1x TX/RX

UART

4x

SPI

2x

I²C

6x

SDIO/SD/MMC

1x

PWM

4x

JTAG

Through-hole on Module

Video
GPU Engine

GC520L (2D)
Vivante GC7000UL

Video Decode

1080p60 H.265, H.264, VP9, VP8

Video Encode

1080p60 (h.265, h.264)

Audio
Audio Codec

On carrier board

Audio Interface

I²S (2 channel)

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Software Support
Standard Support

Linux
Yocto
Ubuntu
Android

Extended Support

Boot2Qt
Commercial Linux
FreeRTOS
Real Time OS

Environmental and Mechanical
Dimensions

69.6 x 35mm

Weight

8 grams

Form Factor

EDM Type G

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

Commercial: 0°C to +60°C
Industrial: -40°C to +85°C

Certification and Compliance
USA

FCC ID: 2AKZA-QCA9377

Canada

IC: 22364-QCA9377

European Union

EN 300 328 v2.2.2
EN 301 893 v2.1.1
EN 55032 / EN 55024

Japan

TELEC: 201-180629

Australia / New Zealand

RCM Compliant

Certification

Compliant with RoHS / REACH directives

Bluetooth Logo

QDID 150839 (Bluetooth 4.2)
QDID 193238 (Bluetooth 5)

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

Blockdiagram

EDM-G-IMX8M-PLUS Block Diagram

Dimensions

EDM-G-IMX8M-PLUS Dimensions

Part Numbers

Order Information Example:

EDM-G-IMX8MLQ-18-Rxx-Exx-xxxx-xx

CodeDescription
ProcessorIMX8MLQNXP i.MX8M Plus
Processor Speed161.6Ghz
181.8Ghz
MemoryR101GB LPDDR4
R202GB LPDDR4
R404GB LPDDR4
R606GB LPDDR4
R808GB LPDDR4
Storage E3232GB eMMC (standard)
Bluetooth / WiFi--
9377Qualcomm Atheros QCA9377 802.11 a/b/g/n/ac + Bluetooth
IW416NXP IW416 802.11a/b/g/n + Bluetooth
Temperature Range -Commercial Temperature range (0~60° C)(Default)
TIIndustrial Temperature range (-40~85° C)

 

Standard Parts
EDM-G-IMX8M-PLUS TOP

EDM-G-IMX8MLQ18-R10-E32

EDM TYPE-G SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 1GB RAM + 32GB EMMC

EDM-G-IMX8M-PLUS-9377 TOP

EDM-G-IMX8MLQ18-R10-E32-9377

EDM TYPE-G SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 1GB RAM + 32GB EMMC + QCA9377 802.11AC + BLUETOOTH

EDM-G-IMX8M-PLUS TOP

EDM-G-IMX8MLQ18-R20-E32

EDM TYPE-G SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 2GB RAM + 32GB EMMC

EDM-G-IMX8M-PLUS-9377 TOP

EDM-G-IMX8MLQ18-R20-E32-9377

EDM TYPE-G SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 2GB RAM + 32GB EMMC + QCA9377 802.11AC + BLUETOOTH

EDM-G-IMX8M-PLUS TOP

EDM-G-IMX8MLQ18-R40-E32

EDM TYPE-G SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 4GB RAM + 32GB EMMC

EDM-G-IMX8M-PLUS-9377 TOP

EDM-G-IMX8MLQ18-R40-E32-9377

EDM TYPE-G SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 4GB RAM + 32GB EMMC + QCA9377 802.11AC + BLUETOOTH

EDM-G-IMX8M-PLUS TOP

EDM-G-IMX8MLQ18-R80-E32

EDM TYPE-G SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 8GB RAM + 32GB EMMC

EDM-G-IMX8M-PLUS-9377 TOP

EDM-G-IMX8MLQ18-R80-E32-9377

EDM TYPE-G SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 8GB RAM + 32GB EMMC + QCA9377 802.11AC + BLUETOOTH

EDM-G-IMX8M-PLUS TOP

EDM-G-IMX8MLQ16-R10-E32-TI

EDM TYPE-G SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 1GB RAM + 32GB EMMC INDUSTRIAL TEMP -40~85C

EDM-G-IMX8M-PLUS-9377 TOP

EDM-G-IMX8MLQ16-R10-E32-9377-TI

EDM TYPE-G SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 1GB RAM + 32GB EMMC + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C

EDM-G-IMX8M-PLUS TOP

EDM-G-IMX8MLQ16-R20-E32-TI

EDM TYPE-G SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 2GB RAM + 32GB EMMC INDUSTRIAL TEMP -40~85C

EDM-G-IMX8M-PLUS-9377 TOP

EDM-G-IMX8MLQ16-R20-E32-9377-TI

EDM TYPE-G SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 2GB RAM + 32GB EMMC + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C

EDM-G-IMX8M-PLUS TOP

EDM-G-IMX8MLQ16-R40-E32-TI

EDM TYPE-G SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 4GB RAM + 32GB EMMC INDUSTRIAL TEMP -40~85C

EDM-G-IMX8M-PLUS-9377 TOP

EDM-G-IMX8MLQ16-R40-E32-9377-TI

EDM TYPE-G SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 4GB RAM + 32GB EMMC + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C

EDM-G-IMX8M-PLUS TOP

EDM-G-IMX8MLQ16-R80-E32-TI

EDM TYPE-G SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 8GB RAM + 32GB EMMC INDUSTRIAL TEMP -40~85C

EDM-G-IMX8M-PLUS-9377 TOP

EDM-G-IMX8MLQ16-R80-E32-9377-TI

EDM TYPE-G SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 8GB RAM + 32GB EMMC + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C

Movie Vault

Wandboard EDM Type G i.MX8M Plus Starter Kit

Your Evaluation Kit contains :

  • EDM-G-IMX8M-PLUS System-on-Module (SOM)
  • Wandboard WB-EDM-G Carrier Board
  • USB Type-C cable to power and program your board
  • USB to Serial console debug cable

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

Fields marked with an * are required
Which SOC you would like to use? *
What Operation System you plan to use? *
SHARE YOUR CART