Products_System on modules_EDM Modules_banner

Category: Evaluation Kits

Evaluation Kits

Selected filters

PICO-NYMPH-IMX6 34LEFT TOP

NXP i.MX6 Solo/DualLite/Quad applications processor Performance scalable Cortex-A9 processor Built-in powerful GPU capable for dual-display applications at Full-HD resolutions Linux…

PICO-NYMPH-IMX6

  • NXP i.MX6 Solo/DualLite/Quad applications processor
  • Performance scalable Cortex-A9 processor
  • Built-in powerful GPU capable for dual-display applications at Full-HD resolutions
  • Linux Mainline Support
  • Certified Wi-Fi 5 and Bluetooth
EDM-WIZARD-IMX8M TOP

The EDM-WIZARD-IMX8M platform can be applied in a wide range of applications ranging from simple IoT devices to applications with…

EDM-WIZARD-IMX8M

  • The EDM-WIZARD-IMX8M platform can be applied in a wide range of applications ranging from simple IoT devices to applications with high level of complexity.
  • Features NXP i.MX8M Quad processor that runs up to 1.3GHz per core, based on the ARM Cortex A-53 + M4 architecture, delivered in advanced low-power process.
  • Features video quality with full 4K UltraHD resolution and HDR.
  • Software source code at your fingertips: Android, Linux and Yocto.
SHARE YOUR CART