TechNexion USB3 cameras are fully UVC Compliant and therefore plug-n-play on any Windows or Linux platform. We offer a family of USB cameras ranging from 1MP to 13MP in rolling or global shutter configurations that can be used in a large variety of applications ranging from robotics, medical, sporting to smart city, infrastructure and embedded industrial applications.
Looking for an overview of our full USB3 camera lineup, specifications, and configuration options?
Download our product catalogue to explore the complete range.
Built-in ISP
A built-in ISP takes care of color correction, calibration, exposure, and more.
Global / Rolling Shutter
Choose rolling shutter for smooth imaging or global shutter for crisp, distortion-free captures.
UVC Compliant
Plug-n-play on Windows, Linux, and Android with up to 5 Gbps USB 3.0 connectivity — no drivers needed.
Lens Options
Available with a wide variety of S-mount (M12) or C-mount lenses for flexible optical design.
Integrating TechNexion USB3 cameras into your system is fast and straightforward, with readily available product drivers and integration guides.
Our cameras are fully supported by VizionViewer™, a cross-platform software with a user-friendly graphical interface for real-time video streaming and image capture.
For advanced control and automation, developers can use VizionSDK — a powerful SDK supporting both C# and Python, compatible with Windows and Linux environments.
Together, these tools provide everything your engineering team needs for quick evaluation, customization, and seamless deployment.
TechNexion USB3 cameras are designed for seamless integration across major operating systems — including Windows, Linux, and Android. Whether you’re building on x86 or ARM-based platforms, our UVC-compliant cameras ensure smooth compatibility for rapid development and deployment.
Windows
Linux
Android
TechNexion USB3 Cameras come with OSP (on sensor profile) support enabling fast boot up and availability of multi camera setups in robotic and industrial embedded applications by providing granular configuration support right inside the camera and completely user definable and configurable with VizionSDK and VizionViewer™ software.
By using a standard S-Mount and C-Mount lens assemblies. Our team of optical engineers can assist with precise customization in response to specific requirements to fit your embedded vision project involving FOV, TTL, MOD or mechanical or environmental constraints ensuring optimal performance across a range of use cases.
Searching for a lens with or without an IR-cut filter is as easy as select a standard TechNexion camera sensor. However for custom filters in other light spectrums our optical engineers are standby for a consultation to learn more about your embedded vision project.
Contact your TechNexion sales representative for a consultation if you have questions regarding any of the aforementioned subjects.
Board Level
S-Mount
C-Mount
Part Number | Sensor | Resolution | Chromaticity | Shutter Type | Lens | Enclosure | Interface |
---|---|---|---|---|---|---|---|
VCI-AR0144-SL | onsemi AR0144 | 1MP | Color | Global | S-Mount | Closed Housing | USB Type-C |
VCI-AR0144-CB | onsemi AR0144 | 1MP | Color | Global | C-Mount | Closed Housing | USB Type-C |
UVCI-AR0144-SL | onsemi AR0144 | 1MP | Color | Global | S-Mount | Board Level | USB Type-C |
VCS-AR0145-SL | onsemi AR0145 | 1MP | Mono | Global | S-Mount | Closed Housing | USB Type-C |
VCS-AR0145-CB | onsemi AR0145 | 1MP | Mono | Global | C-Mount | Closed Housing | USB Type-C |
UVCS-AR0145-SL | onsemi AR0145 | 1MP | Mono | Global | S-Mount | Board Level | USB Type-C |
VCI-AR0234-SL | onsemi AR0234 | 2MP | Color | Global | S-Mount | Closed Housing | USB Type-C |
VCI-AR0234-CB | onsemi AR0234 | 2MP | Color | Global | C-Mount | Closed Housing | USB Type-C |
UVCI-AR0234-SL | onsemi AR0234 | 2MP | Color | Global | S-Mount | Board Level | USB Type-C |
VCI-AR0521-SL | onsemi AR0521 | 5MP | Color | Rolling | S-Mount | Closed Housing | USB Type-C |
VCI-AR0521-CB | onsemi AR0521 | 5MP | Color | Rolling | C-Mount | Closed Housing | USB Type-C |
UVCI-AR0521-SL | onsemi AR0521 | 5MP | Color | Rolling | S-Mount | Board Level | USB Type-C |
VCI-AR0522-SL | onsemi AR0522 | 5MP | Color, Mono | Rolling | S-Mount | Closed Housing | USB Type-C |
VCI-AR0522-CB | onsemi AR0522 | 5MP | Color, Mono | Rolling | C-Mount | Closed Housing | USB Type-C |
UVCI-AR0522-SL | onsemi AR0522 | 5MP | Color, Mono | Rolling | S-Mount | Board Level | USB Type-C |
VCI-AR0821-SL | onsemi AR0821 | 8MP | Color | Rolling | S-Mount | Closed Housing | USB Type-C |
VCI-AR0821-CB | onsemi AR0821 | 8MP | Color | Rolling | C-Mount | Closed Housing | USB Type-C |
UVCI-AR0821-SL | onsemi AR0821 | 8MP | Color | Rolling | S-Mount | Board Level | USB Type-C |
VCI-AR0822-SL | onsemi AR0822 | 8MP | Color, Mono | Rolling | S-Mount | Closed Housing | USB Type-C |
VCI-AR0822-CB | onsemi AR0822 | 8MP | Color, Mono | Rolling | C-Mount | Closed Housing | USB Type-C |
UVCI-AR0822-SL | onsemi AR0822 | 8MP | Color, Mono | Rolling | S-Mount | Board Level | USB Type-C |
VCI-AR1335-SL | onsemi AR1335 | 13MP | Color | Rolling | S-Mount | Closed Housing | USB Type-C |
VCI-AR1335-CB | onsemi AR1335 | 13MP | Color | Rolling | C-Mount | Closed Housing | USB Type-C |
UVCI-AR1335-SL | onsemi AR1335 | 13MP | Color | Rolling | S-Mount | Board Level | USB Type-C |
Fill out the details below and one of our representatives will contact you shortly.