Core System |
Processor | NXP i.MX8M Plus
| Architecture | ARM Cortex-A53 + M7
| PMIC | NXP PCA9450
| Memory | Upto 8GB LPDDR4
| Storage | 32GB eMMC (default)
| Board-to-Board Connector | AXON 80-pin Hirose connectors
| System on Module | AXON SOM
| Debug Interface | JTAG / UART
|
---|
|
AI / Vision Capabilities |
Camera | 2 x ISP up to 12 MP resolution Dual MIPI CSI (4 lanes)
|
---|
|
Connectivity |
Network LAN | 1x Realtek RTL8211F
| Wi-Fi | Qualcomm Atheros QCA9377 Wi-Fi 5 – 802.11 a/b/g/n/ac
| Bluetooth | Qualcomm Atheros QCA9377 Bluetooth
| Antenna | MHF4 connector
|
---|
|
Signaling |
I/O | RGMII HDMI LVDS LAN MIPI CSI-2 MIPI DSI PCIe USB USB OTG I²S SDIO CAN UART SPI I²C PWM GPIO
|
---|
|
Video |
GPU Engine | GC520L (2D) Vivante GC7000UL
| Video Decode | 1080p60 H.265, H.264, VP9, VP8
| Video Encode | 1080p60 (h.265, h.264)
|
---|
|
Audio |
Audio Codec | Texas Instruments TLV320AIC3100
| Audio Connectors | CTIA compliant 3.5mm audio jack
|
---|
|
Power Specifications |
Power Consumption | Depending on Configuration
| Power Connector | 2-pin Micro-Fit 3.0
|
---|
|
Software Support |
Operation Systems | Linux Yocto
|
---|
|
Environmental and Mechanical |
Dimensions | 170 (W) x 170 (H) x 26.5 (D) mm
| Weight | 204 grams
| MTBF | 50,000 Hours
| Shock | 15G half-sine 11 ms duration
| Vibration | 1 Grms random 5-500Hz hr/axis
| Relative Humidity | 10 to 90 %
| Operation Temperature | Commercial: 0°C to +60°C
|
---|
|
Certification and Compliance |
USA | FCC ID: 2AKZA-QCA9377
| Canada | IC: 22364-QCA9377
| European Union | EN 300 328 v2.2.2 EN 301 893 v2.1.1 EN 55032 / EN 55024
| Japan | TELEC: 201-180629
| Australia / New Zealand | RCM Compliant
| Certification | Compliant with CE / FCC / RoHS / REACH directives
| Bluetooth Logo | QDID 150839 (Bluetooth 4.2) QDID 193238 (Bluetooth 5)
|
---|
|