PICO-IMX6G205-R256-E04-BW-TE

SKU: PICOIMX6G205R256E04BWTE Category:

PICO System-on-Module based around NXP i.MX6 Ultralite SoC with 256MB of DDR3L memory, 4GB eMMC and BCM4339 Wireless and Bluetooth, Extended Temp -20~70C.

$69.70

Quantity Discount (%) Price
1 - 99 $69.70
100+ 2.94 % $67.65

35 in stock

x

Specifications

Additional information

Core System
Processor

NXP i.MX6UL

Processor Speed

528 Mhz

Architecture

ARM Cortex-A7

PMIC

NXP PF3000

Memory

256MB DDR3L

Storage

4GB eMMC

Board-to-Board Connector

PICO 70-pin Hirose connectors

System on Module

PICO SOM

Connectivity
Network LAN

RMII

Wi-Fi

Broadcom BCM4339 802.11 a/b/g/n/ac

Bluetooth

Broadcom BCM4339 BT 4.1 (BR+EDR+BLE)

Antenna

u.FL connector

Signaling
I/O

RMII
TTL RGB
USB
USB OTG
I²S
CAN
UART
SPI
I²C
PWM
GPIO

Video
GPU Engine

Image re-sizing / rotation / overlay and CSC Pixel Processing Pipeline

Audio
Audio Codec

On carrier board

Audio Interface

I²S (2 channel)

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Software Support
Standard Support

Linux
Yocto
Ubuntu

Extended Support

Boot2Qt
Commercial Linux

Environmental and Mechanical
Dimensions

37 x 40 mm

Weight

8 grams

Form Factor

PICO

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

Extended: -20°C to +70°C

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Bluetooth Logo

QDID 63292 (Bluetooth 4.1)

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

Blockdiagram

Dimensions

SHARE YOUR CART