PICO-IMX6Q10-R1GB-SD-BW

SKU: PICOIMX6Q10R1GBSDBW Category:

PICO System-on-Module based around NXP i.MX6 Quad SoC with 1GB of DDR3 memory, SD card slot and BCM4339 Wireless and Bluetooth.

$110.50

Quantity Discount (%) Price
1 - 49 $110.50
50+ 2.94 % $107.25

3 in stock

x

Specifications

Additional information

Core System
Processor

NXP i.MX6 Quad

Processor Speed

1.0 Ghz

Architecture

ARM Cortex-A9

PMIC

Discrete Power Solution

Memory

1GB DDR3

Storage

MicroSD

Board-to-Board Connector

PICO 70-pin Hirose connectors

System on Module

PICO SOM

AI / Vision Capabilities
Camera

MIPI CSI (4 lanes)

Connectivity
Network LAN

RGMII

Wi-Fi

Broadcom BCM4339 802.11 a/b/g/n/ac

Bluetooth

Broadcom BCM4339 BT 4.1 (BR+EDR+BLE)

Antenna

u.FL connector

Signaling
I/O

RGMII
HDMI
LVDS
TTL RGB
MIPI CSI-2
MIPI DSI
PCIe
SATA
USB
USB OTG
I²S
SDIO
CAN
UART
SPI
I²C
PWM
GPIO

Video
GPU Engine

Vivante GC2000 (Quad)
Vivante GC320 (2D Composition)
Vivante GC355 (Quad)

Video Decode

1080p60 H.264 (Quad)

Video Encode

1080p30 H.264

Audio
Audio Codec

On carrier board

Audio Interface

I²S (1 channel)

Power Specifications
Power Input

4.2-5.25V DC

Power Consumption

Depending on Configuration

Software Support
Standard Support

Linux
Yocto
Ubuntu
Android

Extended Support

Commercial Linux

Environmental and Mechanical
Dimensions

37 x 40 mm

Weight

8 grams

Form Factor

PICO

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

Commercial: 0°C to +60°C

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Bluetooth Logo

QDID 63292 (Bluetooth 4.1)

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

Blockdiagram

PICO-IMX6 A1 Block Diagram

Dimensions

PICO-IMX6 A1 Dimensions

SHARE YOUR CART