PIXI-9377-EVK

SKU: PIXI9377EVK Category:

PIXI-9377-S EVALUATION KIT

$96.25

Quantity Discount (%) Price
1 - 49 $96.25
50 - 99 2.86 % $93.50
100+ 5.71 % $90.75

9 in stock (can be backordered)

x

Specifications

Additional information

Connectivity
Wi-Fi

Qualcomm Atheros QCA9377 Wi-Fi 5 – 802.11 a/b/g/n/ac

Bluetooth

Qualcomm Atheros QCA9377 Bluetooth

Antenna

MHF4 connector

Signaling
I/O

I²S
SDIO
UART

Power Specifications
Power Input

3.3V DC

Power Consumption

Depending on Configuration

Certification and Compliance
USA

FCC ID: 2AKZA-QCA9377

Canada

IC: 22364-QCA9377

European Union

EN 300 328 v2.2.2
EN 301 893 v2.1.1
EN 55032 / EN 55024

Japan

TELEC: 201-180629

Australia / New Zealand

RCM Compliant

Certification

Compliant with CE / FCC / RoHS / REACH directives

Bluetooth Logo

QDID 150839 (Bluetooth 4.2)
QDID 193238 (Bluetooth 5)

Block Diagram

Dimensions

PIXI-9377-EVK Dimensions

SHARE YOUR CART