TEK3-IMX8MP-I
$430.00
Quantity
|
Discount (%)
|
Price
|
1
|
—
|
$430.00 |
Additional information
Core System |
Processor | NXP i.MX8M Plus
| Architecture | ARM Cortex-A53 + M7
| PMIC | NXP PCA9450
| Memory | Upto 8GB LPDDR4
| Storage | 32GB eMMC (default)
|
---|
|
AI / Vision Capabilities |
AI / ML | NN Accel 2.3 TOPS
| Camera | Up-to 2 Vizionlink Devices
|
---|
|
Connectivity |
Network LAN | 2x Realtek RTL8211F
| Power over Ethernet | PoE function 802.3at (optional)
|
---|
|
Video |
GPU Engine | GC520L (2D) Vivante GC7000UL
| Video Decode | 1080p60 H.265, H.264, VP9, VP8
| Video Encode | 1080p60 (h.265, h.264)
|
---|
|
Audio |
Audio Codec | Cirrus Logic WM8960
| Audio Connectors | CTIA compliant 3.5mm audio jack
|
---|
|
Power Specifications |
Power Input | 9-36V DC (wide power input)
| Power Connector | DC Jack
|
---|
|
Software Support |
Standard Support | Linux Yocto Ubuntu Android
| Extended Support | Commercial Linux
|
---|
|
External Connectors |
External Display | 1x HDMI
| Network | 2x RJ45
| USB | 1x USB 3.0 (Type-C) 3x USB3.0 Host (2A per port)
| CAN BUS | 2x Flex CAN version 2.0B compliant
| Serial Port | 4x RS-232
| GPIO Connector | 16x GPIO
| Buttons | 1x Boot Select 1x Reset
| Indicators | 4x programmable LEDs
| SIM Card Slot | 2x Micro-SIM Card Slot
| SD Card Slot | 1x MicroSD Card Slot
|
---|
|
Environmental and Mechanical |
Enclosure Material | Anodized Aluminium
| Dimensions | TBD
| Weight | 550 grams
| MTBF | 50,000 Hours
| Shock | 15G half-sine 11 ms duration
| Vibration | 1 Grms random 5-500Hz hr/axis
| Relative Humidity | 10 to 90 %
| Operation Temperature | Commercial: 0°C to +60°C
|
---|
|
Expansion Interfaces |
Expansion Slots | 2x M.2 Slot
|
---|
|
Certification and Compliance |
USA | FCC Part 15 B
| Certification | Compliant with CE / FCC / RoHS / REACH directives
|
---|
|