Homepage_Embedded Vision_banner

C2305125FF

SKU: C2305125FF Category:

C-Mount Lens 12mm Fixed Focal Length Aperture Range From F1.4 ~ Close Up To 5 Megapixel Resolution

$190.00

Quantity Discount (%) Price
1 $190.00

Out of stock

Specifications

Additional information

Lens Information
Focal Length

12.5 mm

Aperture

F1.4

Lens D-FOV

46.6°

Lens H-FOV

39°

Lens V-FOV

30.3°

TTL

54.03 mm

BFL

11.73 mm

MOD

0.15 m

Distortion

-0.80%

Focusing Range (m)

0.15~∞

Shooting Range at MO.D.

110 mm x 82.5 mm

Filter Thread

M30.5×P0.5 mm

Lens Operating Temperature

-20°C to +60°C

Image Size

2/3”

Resolution

5MP

Environmental and Mechanical
Size

Ø32.9×42.3 mm

Weight

60 grams

Material

Metal

Operation Focal

Manual with Lock

Operation Iris

Manual with Lock

Operation Zoom

Fixed

Mount Type

C-Mount

Dimensions

C2305125FF Dimension

SHARE YOUR CART