Homepage_Embedded Vision_banner

C2305160FF

SKU: C2305160FF Category:

C-Mount Lens 16mm Fixed Focal Length Aperture Range From F1.4 ~ Close Up To 5 Megapixel Resolution

$190.00

Quantity Discount (%) Price
1 $190.00

Out of stock

Specifications

Additional information

Lens Information
Focal Length

16 mm

Aperture

F1.4

Lens D-FOV

37.3°

Lens H-FOV

30.3°

Lens V-FOV

23°

TTL

49.03 mm

BFL

12.43 mm

MOD

0.1 m

Distortion

0.10%

Focusing Range (m)

0.1~∞

Shooting Range at MO.D.

55 mm x 41.25 mm

Filter Thread

M30.5×P0.5 mm

Lens Operating Temperature

-20°C to +60°C

Image Size

2/3”

Resolution

5MP

Environmental and Mechanical
Size

Ø33.5×36.6 mm

Weight

61 grams

Material

Metal

Operation Focal

Manual with Lock

Operation Iris

Manual with Lock

Operation Zoom

Fixed

Mount Type

C-Mount

Dimensions

C2305160FF Dimension

SHARE YOUR CART