PCN_ECN_banner

VLS3-AR0522-C-S140-IR

SKU: VLS3AR0522CS140IR Category:

FPDLINK-III IP68 Camera with onsemi AR0522 5MP Color Rolling Shutter with ISP + 140 Degree M12 Lens with IR-Cut Filter

$169.00

Quantity Discount (%) Price
1 $169.00

$169.00

FPD-Link III Cable FPD-Link III Cable

Your camera is connected with a COAX cable with FAKRA Interconnects.

You can choose one of the following length cables for your camera.

  • No FPD-Link III Cable
    -$20.00
  • Vizionlink-COAX1-Cable-0100
    Vizionlink COAX 1 Wire connection cable 100cm for Vizionlink SerDes Camera's
  • Vizionlink-COAX1-Cable-0300
    Vizionlink COAX 1 Wire connection cable 3 meters for Vizionlink SerDes Camera's
    +$5.00
  • Vizionlink-COAX1-Cable-0500
    Vizionlink COAX 1 Wire connection cable 5 meters for Vizionlink SerDes Camera's
    +$10.00
  • Vizionlink-COAX1-Cable-1000
    Vizionlink COAX 1 Wire connection cable 10 meters for Vizionlink SerDes Camera's
    +$25.00
  • Vizionlink-COAX1-Cable-1500
    Vizionlink COAX 1 Wire connection cable 15 meters for Vizionlink SerDes Camera's
    +$55.00

Your selection:

Vizionlink-COAX1-Cable-0100

Clear selection

Vizionlink COAX 1 Wire connection cable 100cm for Vizionlink SerDes Camera's

$20.00

30 in stock (can be backordered)

$169.00

7 in stock (can be backordered)

x

Specifications

Additional information

Camera Information
CMOS Sensor

onsemi AR0522

Active Pixels

2592 (H) x 1944 (V) = 5MP

Pixel Size

2.2 µm x 2.2 µm

Illuminated type

Back Side Illuminated (BSI)

Maximum S/N Ratio

40 dB

Optical Format

1/2.5" (Diagonal 7.13mm)

Shutter Type

Rolling Shutter

Chromaticity

Color

Maximum Frame Rate (YUV422-UYVY)

2592 x 1944 @ 24 fps
2560 x 1440 @ 32 fps
1920 x 1080 @ 60 fps
1280 x 960 @ 60 fps
1280 x 720 @ 60 fps
640 x 480 @ 120 fps

Output Format

YUV422-UYVY

Interface
Serial Link

FPD-Link III

Connector

FAKRA SMB Jack Z-Code

Power Specifications
Supply Voltage

12V ± 5%

Power Consumption

UYVY 2592 x 1944 @ 24 fps ≤ 1.2W

Standby Power

≤ 0.1W Standby

Software Support
Platform Support

NVIDIA Jetson Orin Nano / NX
NVIDIA Jetson Xavier NX
NVIDIA Jetson Nano
NXP i.MX93
NXP i.MX8M Mini / Plus
TI Sitara™ AM62 / AM62A / AM67
TI Jacinto™ TDA4VM / TDA4VH
x86 Intel / AMD

Operation Systems

Linux
Yocto

SDK

VizionViewer™ / VizionSDK

Lens Information
Focus Type

Fixed Focus

Focal Length

2.87 mm

Aperture

F2.8

Module D-FOV

140.0° ± 5%

Module H-FOV

110.5° ± 5%

Module V-FOV

81.4° ± 5%

TTL

21 mm

BFL

5.27 mm

MOD

0.3 m

Distortion

< – 20.0%

IR-Filter

650 nm

Lens Operating Temperature

-20°C to +60°C

Environmental and Mechanical
Dimensions

29.5(W) x 29.5(H) x 28(D) mm

Weight

45 grams

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

VLS3-AR0522-SL Block Diagram

Dimensions

VLS3-AR0522-SL Dimension

Spectral Characteristics

AR0522 Spectral Characteristics

SHARE YOUR CART