PCN_ECN_banner

TEVS-AR0144-C-S33-IR-RPI22

SKU: TEVSAR0144CS33IRRPI22 Category:

MIPI-CSI2 Sensor onsemi AR0144 1MP Color Global Shutter with ISP + 33 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB

$98.70

Quantity Discount (%) Price
1 - 49 $98.70
50 - 199 6.56 % $92.23
200 - 499 13.12 % $85.75
500 - 999 19.68 % $79.28
1,000+ 26.24 % $72.80

Available on backorder

x

Specifications

Additional information

Camera Information
CMOS Sensor

onsemi AR0144

Active Pixels

1280 (H) x 800 (V) = 1MP

Pixel Size

3.0 μm x 3.0 μm

Illuminated type

Front Side Illuminated (FSI)

Maximum S/N Ratio

38 dB

Input Clock Range

48 MHz

Optical Format

1/4” (Diagonal 4.5 mm)

Shutter Type

Global Shutter

Chromaticity

Color

Maximum Frame Rate (YUV422-UYVY)

1280 x 800 @ 60 fps
1280 x 720 @ 60 fps
640 x 480 @ 60 fps

Output Format

YUV422-UYVY
YUV420
RGB888
RGB565
RGB555
JPEG
MJPEG
RAW8
RAW10
RAW12

Interface
Module Data Transmission

MIPI CSI-2, up to 4 lanes

Communication Interface

I2C

Connector

22 Pin Standardized ZIF Connector

Power Specifications
Supply Voltage

Analog: 2.8V
I/O: 1.8V
Digital: 1.15V & 3.3V

Power Consumption

1280 x 800 @ 60 fps ≤ 486 mW

SW Standby Power

≤ 46 mW Standby

HW Standby Power

≤ 21 mW Standby

Software Support
Platform Support

NVIDIA Jetson Orin Nano / NX
NVIDIA Jetson Nano
NXP i.MX93
TI SK-AM62A
TI Sitara™ AM68 / AM69
BeagleY®-AI / BeaglePlay®
Raspberry Pi 5
ST STM32MP25
Renesas RZ/V2H
Intel Alder Lake-N
Intel Meteor Lake

Operation Systems

Linux

SDK

VizionViewer™ / VizionSDK

Lens Information
Focus Type

Fixed Focus

Focal Length

8 mm

Aperture

F1.6

Module D-FOV

33.1° ± 5%

Module H-FOV

28.0° ± 5%

Module V-FOV

17.4° ± 5%

TTL

26.2 mm

BFL

7.8 mm

MOD

0.3 m

Distortion

< – 5.03%

IR-Filter

650 nm

Lens Operating Temperature

-20°C to +60°C

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 19.2(D) mm

Weight

≤ 18 grams

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

Yes

Platform Support

Block Diagram

TEVS-AR0144-RPI22 Block Diagram

Spectral Characteristics

AR0144 Spectral Characteristics

Switch Setting

AR0144 Switch

SHARE YOUR CART