PCN_ECN_banner

TEVS-AR0234-C-S32-IR-EVK

SKU: TEVSAR0234CS32IREVK Category:

MIPI-CSI2 Sensor onsemi AR0234 2MP Full-HD Color Global Shutter with ISP + 32 Degree M12 Lens with IR-Cut Filter + FPC Cable for Technexion SOM EVK

$100.35

Quantity Discount (%) Price
1 - 49 $100.35
50 - 199 6.57 % $93.76
200 - 499 13.12 % $87.18
500 - 999 19.69 % $80.59
1,000+ 26.26 % $74.00

30 in stock (can be backordered)

x

Specifications

Additional information

Camera Information
CMOS Sensor

onsemi AR0234

Active Pixels

1920 (H) x 1200 (V) = 2.3MP

Pixel Size

3.0 μm x 3.0 μm

Illuminated type

Front Side Illuminated (FSI)

Maximum S/N Ratio

38 dB

Input Clock Range

48 MHz

Optical Format

1/2.6” (Diagonal 6.8 mm)

Shutter Type

Global Shutter

Chromaticity

Color

Maximum Frame Rate (YUV422-UYVY)

1920 x 1200 @ 60 fps
1920 x 1080 @ 60 fps
1280 x 720 @ 120 fps
640 x 480 @ 120 fps

Output Format

YUV422-UYVY
YUV420
RGB888
RGB565
RGB555
JPEG
MJPEG
RAW8
RAW10
RAW12

Interface
Module Data Transmission

MIPI CSI-2, up to 4 lanes

Communication Interface

I2C

Connector

70 Pin Standardized Connector

Power Specifications
Supply Voltage

Analog: 2.8V
I/O: 1.8V
Digital: 1.15V & 3.3V

Power Consumption

1920 x 1200 @ 60 fps ≤ 727 mW

SW Standby Power

≤ 53 mW Standby

HW Standby Power

≤ 30 mW Standby

Software Support
Platform Support

NXP i.MX93 / i.MX95
NXP i.MX8M Nano / Mini / Plus

Operation Systems

Linux
Android

SDK

VizionViewer™ / VizionSDK

Lens Information
Focus Type

Fixed Focus

Focal Length

12 mm

Aperture

F2.0

Module D-FOV

31.8° ± 5%

Module H-FOV

26.9° ± 5%

Module V-FOV

16.8° ± 5%

TTL

23.2 mm

BFL

7.3 mm

MOD

0.3 m

Distortion

< – 2.5%

IR-Filter

650 nm

Lens Operating Temperature

-20°C to +60°C

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 18.5(D) mm

Weight

≤ 12 grams

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

Yes

Platform Support

Block Diagram

TEVS-AR0234 Block Diagram

Spectral Characteristics

AR0234 Spectral Characteristics

Switch Setting

AR0234 Switch

SHARE YOUR CART