PCN_ECN_banner

TEVS-AR0822-C-S108-IR-EVK

SKU: TEVSAR0822CS108IREVK Category:

MIPI-CSI2 Sensor onsemi AR0822 8MP 4K Color Rolling Shutter with ISP + 108 Degree M12 Lens with IR-Cut Filter + FPC Cable for Technexion SOM EVK

$120.20

Quantity Discount (%) Price
1 - 49 $120.20
50 - 199 6.36 % $112.55
200 - 499 12.73 % $104.90
500 - 999 19.09 % $97.25
1,000+ 25.46 % $89.60

Available on backorder

x

Specifications

Additional information

Camera Information
CMOS Sensor

onsemi AR0822

Active Pixels

3848 (H) x 2168 (V) = 8MP

Pixel Size

2.0 μm x 2.0 μm

Illuminated type

Back Side Illuminated (BSI)

Maximum S/N Ratio

40.5 dB

Input Clock Range

48 MHz

Optical Format

1/2” (Diagonal 8.81 mm)

Shutter Type

Rolling Shutter

Chromaticity

Color

Maximum Frame Rate (YUY2)

3840 x 2160 @ 15 fps
2560 x 1440 @ 30 fps
1920 x 1080 @ 60 fps
1280 x 720 @ 60 fps
640 x 480 @ 60 fps

Output Format

YUV422-UYVY
YUV420
RGB888
RGB565
RGB555
JPEG
MJPEG
RAW8
RAW10
RAW12

HDR Support

Yes

Interface
Module Data Transmission

MIPI CSI-2, up to 4 lanes

Communication Interface

I2C

Connector

70 Pin Standardized Connector

Power Specifications
Supply Voltage

Digital: 3.3V
Analog: 2.8V
I/O: 1.8V

Power Consumption

3840 x 2160 @ 15 fps ≤ 881 mW

SW Standby Power

≤ 109 mW Standby

HW Standby Power

≤ 50 mW Standby

Software Support
Platform Support

NXP i.MX93 / i.MX95
NXP i.MX8M Nano / Mini / Plus

Operation Systems

Linux
Android

SDK

VizionViewer™ / VizionSDK

Lens Information
Focus Type

Fixed Focus

Focal Length

5 mm

Aperture

F2.0

Module D-FOV

108.6° ± 5%

Module H-FOV

104.0° ± 5%

Module V-FOV

72.2° ± 5%

TTL

29.56 mm

BFL

4.85 mm

MOD

0.3 m

Distortion

< – 5%

IR-Filter

650 nm

Lens Operating Temperature

-10°C to +50°C

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 22.9(D) mm

Weight

≤ 12 grams

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

Yes

Platform Support

Block Diagram

TEVS-AR0822 Block Diagram

Spectral Characteristics

AR0822 Spectral Characteristics

Switch Setting

AR0822 Switch

SHARE YOUR CART