TEVS-AR0521-C

SKU: TEVSAR0521C Category:

MIPI-CSI2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP

$68.20

Quantity Discount (%) Price
1 - 199 $68.20
200 - 499 13.64 % $58.90
500 - 999 20.45 % $54.25
1,000+ 27.27 % $49.60

100 in stock (can be backordered)

x

Specifications

Additional information

Camera Information
CMOS Sensor

onsemi AR0521

Active Pixels

2592 (H) x 1944 (V) = 5MP

Pixel Size

2.2 µm x 2.2 µm

Illuminated type

Back Side Illuminated (BSI)

Maximum S/N Ratio

40 dB

Input Clock Range

48 MHz

Optical Format

1/2.5" (Diagonal 7.13mm)

Shutter Type

Rolling Shutter

Chromaticity

Color

Maximum Frame Rate (YUV422-UYVY)

2592 x 1944 @ 24 fps
2560 x 1440 @ 32 fps
1920 x 1080 @ 60 fps
1280 x 960 @ 60 fps
1280 x 720 @ 60 fps
640 x 480 @ 120 fps

Output Format

YUV422-UYVY
YUV420
RGB888
RGB565
RGB555
JPEG
MJPEG
RAW8
RAW10
RAW12

Interface
Module Data Transmission

MIPI CSI-2, up to 4 lanes

Communication Interface

I2C

Connector

70 Pin Standardized Connector

Power Specifications
Supply Voltage

Analog: 2.8V
I/O: 1.8V
Digital: 1.15V & 3.3V

Power Consumption

2592 x 1944 @ 24 fps ≤ 694 mW

SW Standby Power

≤ 50 mW Standby

HW Standby Power

≤ 25 mW Standby

Software Support
Platform Support

NVIDIA Jetson AGX Orin
NVIDIA Jetson Orin Nano / NX
NVIDIA Jetson Xavier NX
NVIDIA Jetson Nano
NXP i.MX93 / i.MX95
NXP i.MX8M Nano / Mini / Plus
TI Sitara™ AM62 / AM62A / AM67
TI Sitara™ AM68 / AM69
TI Jacinto™ TDA4VM / TDA4VH
BeagleY®-AI / BeaglePlay®
Raspberry Pi 4 / Raspberry Pi 5
ST STM32MP25
Renesas RZ/V2H
Intel Alder Lake-N
Intel Meteor Lake

Operation Systems

Linux
Android

SDK

VizionViewer™ / VizionSDK

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 4.3(D) mm

Weight

≤ 3 grams

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

Yes

Platform Support

Block Diagram

TEVS-AR0521 Block Diagram

Dimensions

TEVS-AR0521 Dimension

Spectral Characteristics

AR0521 Spectral Characteristics

Switch Setting

AR0521 Switch

SHARE YOUR CART