Badge-6500

SKU: badge6500 Category:
  • Social Distancing
  • Tracking of assets and people
  • Access Control for secure warehousing
  • Safety in the workspace

$75.00

Quantity Discount (%) Price
1 - 99 $75.00
100 - 249 8 % $69.00
250 - 499 20.07 % $59.95
500+ 26.73 % $54.95

Available on backorder

x

Specifications

Additional information

Environmental and Mechanical
Enclosure Material

ABS/PC Plastic

Weight

240 grams

MTBF

10,000 Hours

Shock

EN / IEC 61373 Category 1 Class B Body mounted

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

Commercial: 0°C to +50°C

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Dimensions

SHARE YOUR CART