PICO-PI-IMX6ULL

SKU: PICOPIIMX6ULL Category:

$149.00

Quantity Discount (%) Price
1 $149.00

System-on-Module System-on-Module

Your evaluation kit comes with a PICO-IMX6ULL System-on-Module. Below you can select between the following memory capacities.

  • i.MX6UL / 512MB DDR3 / Wi-Fi + Bluetooth
    i.MX6UL 528Mhz + 512MB DDR3L + 4GB eMMC + QCA9377 802.11ac Wi-Fi + Bluetooth
    +$0.00
  • i.MX6ULL / 512MB DDR3 / Wi-Fi + Bluetooth
    i.MX6ULL 900Mhz + 512MB DDR3L + 4GB eMMC + QCA9377 802.11ac Wi-Fi + Bluetooth

Your selection:

i.MX6ULL / 512MB DDR3 / Wi-Fi + Bluetooth

i.MX6ULL 900Mhz + 512MB DDR3L + 4GB eMMC + QCA9377 802.11ac Wi-Fi + Bluetooth

$20.00

Available on backorder

x

Specifications

Additional information

Core System
Processor

NXP i.MX6ULL
NXP i.MX6UL

Architecture

ARM Cortex-A7

PMIC

NXP PF3000

Memory

512MB DDR3L

Storage

4GB eMMC

Board-to-Board Connector

PICO 70-pin Hirose connectors

System on Module

PICO SOM

Debug Interface

Micro USB debug

Connectivity
Network LAN

1x Micrel KSZ8081RNBCA Fast Ethernet LAN

Wi-Fi

Qualcomm Atheros QCA9377 Wi-Fi 5 – 802.11 a/b/g/n/ac

Bluetooth

Qualcomm Atheros QCA9377 Bluetooth

Antenna

MHF4 connector

Signaling
I/O

RMII
TTL RGB
USB
USB OTG
I²S
CAN
UART
SPI
I²C
PWM
GPIO

Video
GPU Engine

Image re-sizing / rotation / overlay and CSC Pixel Processing Pipeline

Audio
Audio Codec

NXP SGTL5000

Audio Interface

I²S (1 channel)

Audio Connectors

CTIA compliant 3.5mm audio jack

Power Specifications
Power Input

5V over USB Type C

Power Consumption

Depending on Configuration

Power Connector

USB Type C Connector

Software Support
Standard Support

Linux
Yocto

External Connectors
Network

1x RJ45

USB

1x USB 2.0 Host
1x USB 2.0 OTG (Type-C)

Buttons

1x Reset

Environmental and Mechanical
Dimensions

85 x 56 mm

Weight

50 grams

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

Commercial: 0°C to +60°C

Certification and Compliance
USA

FCC ID: 2AKZA-QCA9377

Canada

IC: 22364-QCA9377

European Union

EN 300 328 v2.2.2
EN 301 893 v2.1.1
EN 55032 / EN 55024

Japan

TELEC: 201-180629

Australia / New Zealand

RCM Compliant

Certification

Compliant with CE / FCC / RoHS / REACH directives

Bluetooth Logo

QDID 150839 (Bluetooth 4.2)
QDID 193238 (Bluetooth 5)

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

Block Diagram

PICO-PI-IMX6ULL Block Diagram

Dimensions

PICO-PI-IMX6ULL Dimensions

SHARE YOUR CART