Core System |
Processor | NXP i.MX8M Quad
| Processor Speed | 1.3 Ghz
| Architecture | ARM Cortex-A53 + M4
| PMIC | ROHM BD71847
| Memory | Upto 4GB LPDDR4
| Storage | 16GB eMMC (default)
| Board-to-Board Connector | PICO 70-pin Hirose connectors
| System on Module | PICO SOM
| Debug Interface | Micro USB debug
|
---|
|
AI / Vision Capabilities |
|
Connectivity |
Network LAN | 1x Atheros AR8031 Gigabit LAN
| Wi-Fi | Qualcomm Atheros QCA9377 Wi-Fi 5 – 802.11 a/b/g/n/ac
| Bluetooth | Qualcomm Atheros QCA9377 Bluetooth
| Antenna | MHF4 connector
|
---|
|
Signaling |
I/O | HDMI LAN MIPI CSI-2 MIPI DSI PCIe USB USB OTG I²S UART SPI I²C PWM GPIO
|
---|
|
Video |
GPU Engine | Vivante GC7000Lite
| Video Decode | 4K UltraHD HDR 4Kp60, H.265 VP9
|
---|
|
Audio |
Audio Interface | I²S (2 channel)
|
---|
|
Power Specifications |
Power Consumption | Depending on Configuration
|
---|
|
Software Support |
Standard Support | Linux Yocto Ubuntu Android
| Extended Support | Boot2Qt Commercial Linux
|
---|
|
External Connectors |
External Display | 1x HDMI
| Network | 1x RJ45
| USB | 1x USB 2.0 Host 1x USB 2.0 OTG (Type-C)
| Buttons | 1x Reset
|
---|
|
Environmental and Mechanical |
Dimensions | 85 (W) x 56 (H) x 25 (D) mm
| Weight | 70 grams
| MTBF | 50,000 Hours
| Shock | 15G half-sine 11 ms duration
| Vibration | 1 Grms random 5-500Hz hr/axis
| Relative Humidity | 10 to 90 %
| Operation Temperature | Commercial: 0°C to +60°C
|
---|
|
Certification and Compliance |
USA | FCC ID: 2AKZA-QCA9377
| Canada | IC: 22364-QCA9377
| European Union | EN 300 328 v2.2.2 EN 301 893 v2.1.1 EN 55032 / EN 55024
| Japan | TELEC: 201-180629
| Australia / New Zealand | RCM Compliant
| Certification | Compliant with RoHS / REACH directives
| Bluetooth Logo | QDID 150839 (Bluetooth 4.2) QDID 193238 (Bluetooth 5)
|
---|
|
Commercial Information |
Brand | TechNexion
| Country of Origin | Taiwan
| HTSN | 8473.30.1180
| ECCN | 5A992.c Mass Market
| CCATS | 740.17(b)(1) Mass Market (No License Required)
| REACH / RoHS | Yes
|
---|
|