PCN_ECN_banner

UVLS-GM2-AR0144-C-S33-IR

SKU: UVLSGM2AR0144CS33IR Category:

GMSL2 PCB Board Level Camera with onsemi AR0144 1MP Color Global Shutter with Onboard ISP + 33 Degree M12 Lens with IR-Cut Filter

$124.50

Quantity Discount (%) Price
1 - 49 $104.50
50 - 199 6.05 % $98.18
200 - 499 12.11 % $91.85
500 - 999 18.15 % $85.53
1,000+ 24.21 % $79.20

Specifications

Additional information

Camera Information
CMOS Sensor

onsemi AR0144

Active Pixels

1280 (H) x 800 (V) = 1MP

Pixel Size

3.0 μm x 3.0 μm

Illuminated type

Front Side Illuminated (FSI)

Maximum S/N Ratio

38 dB

Optical Format

1/4” (Diagonal 4.5 mm)

Shutter Type

Global Shutter

Chromaticity

Color

Maximum Frame Rate (YUV422-UYVY)

1280 x 800 @ 60 fps
1280 x 720 @ 60 fps
640 x 480 @ 60 fps

Output Format

YUV422-UYVY
RGB888
RGB565
RAW8
RAW10
RAW12

Interface
Serial Link

GMSL2

Serializer

MAX96717

Connector

FAKRA SMB Jack Z-Code

Power Specifications
Power over Coax

10.8V – 26.4V

Power Consumption

UYVY 1280 x 800 @ 60 fps ≤ 0.9W

Standby Power

≤ 0.1W Standby

Software Support
Platform Support

NVIDIA Jetson AGX Orin
NVIDIA Jetson Orin Nano / NX
NVIDIA Jetson Xavier NX
NVIDIA Jetson Nano
NXP i.MX95

Operation Systems

Linux
Yocto

SDK

VizionViewer™ / VizionSDK

Lens Information
Focus Type

Fixed Focus

Focal Length

8 mm

Aperture

F1.8

Module D-FOV

33.1° ± 5%

Module H-FOV

28.0° ± 5%

Module V-FOV

17.4° ± 5%

TTL

26.2 mm

BFL

7.8 mm

MOD

0.3 m

Distortion

< – 5.03%

IR-Filter

650 nm

Lens Operating Temperature

-20°C to +60°C

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 30.0(D) mm

Weight

20 grams

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

UVLS3-AR0144-SL Block Diagram

Dimensions

UVLS3-AR0144 Dimensions

Spectral Characteristics

AR0144 Spectral Characteristics

SHARE YOUR CART