AXON CONNECTORS
$1.50
Available on backorder
TechNexion
Taiwan
EAR99
740.17(b)(1) Mass Market (No License Required)
Yes
ANTENNA KIT CONTAINING MHF4 TO SMA PATCH CABLE + 7.0 DB, 2.4/5 GHZ, BLACK COLOR ANTENNA
5 INCH 800 x 480 PCAP MULTI TOUCH LCD PANEL INCLUDING TTL ADAPTOR AND CABLES
ANTENNA KIT CONTAINING MHF4 TO PCB ANTENNA + 2.5 DB, 2.4/5 GHZ, BLACK COLOR ANTENNA
PICO LOW-PROFILE HEATSINK 6MM + THERMOPAD WITH 1.50 MM THICKNESS FOR NXP i.MX6 UL/ULL OR i.MX6 QUAD UNLIDDED or i.MX7
EDM COMPACT 12 MM PASSIVE HEATSINK + 20*20 MM THERMOPAD WITH 0.75 MM THICKNESS FOR NXP I.MX6 DUAL / QUAD / QUADPLUS LIDDED OR I.MX8M
7 INCH 1024 x 600 PCAP MULTI TOUCH LCD PANEL INCLUDING ADAPTOR AND CABLES