AXON LOW-PROFILE HEATSINK 6MM + THERMOPAD WITH 1.50 MM THICKNESS FOR NXP i.MX6 UL/ULL OR i.MX6 QUAD UNLIDDED or i.MX7 or i.MX8M PLUS
$7.50
TechNexion
Taiwan
8708.91.7550
EAR99
740.17(b)(1) Mass Market (No License Required)
Yes
5 INCH 720 x 1280 MIPI LCD WITH PCAP TOUCH PANEL
USB 2.0 MICRO USB TO TYPE A CABLE 1000MM
PICO HEATSINK 12MM + THERMOPAD WITH 0.75 MM THICKNESS FOR NXP i.MX6 QUAD LIDDED OR i.MX8M
EDM COMPACT 12 MM PASSIVE HEATSINK + 20*20 MM THERMOPAD WITH 1.50 MM THICKNESS FOR NXP I.MX6UL / ULL OR I.MX6 DUAL / QUAD / QUADPLUS UNLIDDED OR I.MX7
10 EDM CONNECTORS + 40 STANDOFFS + 40 SCREWS
ANTENNA KIT CONTAINING MHF4 TO SMA PATCH CABLE + 7.0 DB, 2.4/5 GHZ, BLACK COLOR ANTENNA