M12 A-code 8Pin Female to 2x USB2.0 Type-A Cable Female, Cable length = 300CM
$35.00
100 in stock
TechNexion
Taiwan
8544.42.2000
EAR99
740.17(b)(1) Mass Market (No License Required)
Yes
5 INCH 800 x 480 PCAP MULTI TOUCH LCD PANEL INCLUDING TTL ADAPTOR AND CABLES
ANTENNA KIT CONTAINING MHF4 TO SMA PATCH CABLE + 7.0 DB, 2.4/5 GHZ, BLACK COLOR ANTENNA
PICO HEATSINK 12MM + THERMOPAD WITH 1.75 MM THICKNESS FOR NXP i.MX8M MINI
PICO LOW-PROFILE HEATSINK 6MM + THERMOPAD WITH 1.75 MM THICKNESS FOR NXP i.MX8M MINI
EDM COMPACT 12 MM PASSIVE HEATSINK + 20*20 MM THERMOPAD WITH 1.50 MM THICKNESS FOR NXP I.MX6UL / ULL OR I.MX6 DUAL / QUAD / QUADPLUS UNLIDDED OR I.MX7
EDM COMPACT 12 MM PASSIVE HEATSINK + 20*20 MM THERMOPAD WITH 1.25 MM THICKNESS FOR NXP I.MX6 SOLO / DUALLITE