MicroFit3.0 2x5P to 2x SERIAL DB9 Male, Cable length = 300CM
$15.00
Available on backorder
TechNexion
Taiwan
8544.42.2000
EAR99
740.17(b)(1) Mass Market (No License Required)
Yes
EDM COMPACT 12 MM PASSIVE HEATSINK + 20*20 MM THERMOPAD WITH 1.25 MM THICKNESS FOR NXP I.MX6 SOLO / DUALLITE
Type C to Type A Cable 3.0 1000mm
PICO LOW-PROFILE HEATSINK 6MM + THERMOPAD WITH 1.50 MM THICKNESS FOR NXP i.MX6 UL/ULL OR i.MX6 QUAD UNLIDDED or i.MX7
PICO HEATSINK 12MM + THERMOPAD WITH 1.75 MM THICKNESS FOR NXP i.MX8M MINI
PICO HEATSINK 12MM + THERMOPAD WITH 1.50 MM THICKNESS FOR NXP i.MX6 UL/ULL OR i.MX6 QUAD UNLIDDED or i.MX7
ANTENNA KIT CONTAINING MHF4 TO SMA PATCH CABLE + 7.0 DB, 2.4/5 GHZ, BLACK COLOR ANTENNA