AXON-IMX8MLQ16-R40-E32-9377-TI

SKU: AXONIMX8MLQ16R40E329377TI Category:

AXON SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 4GB RAM + 32GB EMMC + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C

$170.00

Quantity Discount (%) Price
1 - 99 $170.00
100 - 249 5 % $161.50
250 - 499 10 % $153.00
500+ 15 % $144.50

Available on backorder

x

Specifications

Additional information

Core System
Architecture

ARM Cortex-A53 + M7

PMIC

NXP PCA9450

Memory

4GB LPDDR4

Storage

32GB eMMC

Board-to-Board Connector

AXON 80-pin Hirose connectors

System on Module

AXON SOM

Debug Interface

JTAG / UART

AI / Vision Capabilities
AI / ML

NN Accel 2.3 TOPS

Camera

2 x ISP up to 12 MP resolution
Dual MIPI CSI (4 lanes)

Connectivity
Network LAN

1x Atheros AR8035 Gigabit LAN

Wi-Fi

Qualcomm Atheros QCA9377 Wi-Fi 5 – 802.11 a/b/g/n/ac

Bluetooth

Qualcomm Atheros QCA9377 Bluetooth (optional)

Antenna

MHF4 connector (optional)

Signaling
I/O

RGMII
HDMI
LVDS
LAN
MIPI CSI-2
MIPI DSI
PCIe
USB
USB OTG
I²S
SDIO
CAN
UART
SPI
I²C
PWM
GPIO

Video
GPU Engine

GC520L (2D)
Vivante GC7000UL

Video Decode

1080p60 H.265, H.264, VP9, VP8

Video Encode

1080p60 (h.265, h.264)

Audio
Audio Codec

On carrier board

Audio Interface

I²S (2 channel)

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Software Support
Standard Support

Linux
Yocto
Ubuntu
Android

Extended Support

Boot2Qt
Commercial Linux

Environmental and Mechanical
Dimensions

58 x 37 mm

Weight

8 grams

Form Factor

AXON

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

Industrial: -40°C to +85°C

Certification and Compliance
USA

FCC ID: 2AKZA-QCA9377

Canada

IC: 22364-QCA9377

European Union

EN 300 328 v2.2.2
EN 301 893 v2.1.1
EN 55032 / EN 55024

Japan

TELEC: 201-180629

Australia / New Zealand

RCM Compliant

Certification

Compliant with CE / FCC / RoHS / REACH directives

Bluetooth Logo

QDID 150839 (Bluetooth 4.2)
QDID 193238 (Bluetooth 5)

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

Blockdiagram

AXON-IMX8M-PLUS Block Diagram

Dimensions

AXON-IMX8M-PLUS Dimensions

SHARE YOUR CART