AXON-IMX8MLQ16-R80-E32-TI
AXON SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 8GB RAM + 32GB EMMC INDUSTRIAL TEMP -40~85C
$183.00
Quantity | Discount (%) | Price |
---|---|---|
1 - 99 | — | $183.00 |
100 - 249 | 5 % | $173.85 |
250 - 499 | 10 % | $164.70 |
500+ | 15 % | $155.55 |
Available on backorder
Specifications
Additional information
Core System | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
||||||||||||||||
AI / Vision Capabilities | ||||||||||||||||
|
||||||||||||||||
Connectivity | ||||||||||||||||
|
||||||||||||||||
Signaling | ||||||||||||||||
|
||||||||||||||||
Video | ||||||||||||||||
|
||||||||||||||||
Audio | ||||||||||||||||
|
||||||||||||||||
Power Specifications | ||||||||||||||||
|
||||||||||||||||
Software Support | ||||||||||||||||
|
||||||||||||||||
Environmental and Mechanical | ||||||||||||||||
|
||||||||||||||||
Certification and Compliance | ||||||||||||||||
|
||||||||||||||||
Commercial Information | ||||||||||||||||
|